ADD8707

Obsolete

12 + 1 Gamma/VCOM Reference with Regulator

Viewing:

Overview

  • Integrated Voltage Regulator
  • Mask Programmable Gamma Resistors: 0.2% Resolution
  • Upper/lower Buffers Swing to VDD/GND
  • Single-supply Operation: 7.5 V to 16 V
  • Continuous Gamma Current Drive: 15 mA
  • High Peak VCOM Output Current: 250 mA
  • Low Offset Voltage: 15 mV max
  • Output Voltage Stable under Transient Load Conditions
  • 48-lead Pb-free LFCSP Package
ADD8707
12 + 1 Gamma/VCOM Reference with Regulator
42512802ADD8707-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8707 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed