AD8394

Obsolete

Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver

Viewing:

Overview

  • Dual-supply operation from ±6 V to ±12 V
  • Single-supply operation from 12 V to 24 V
  • Low power consumption
    700 mW internal power dissipation while driving
    20.4 dBm ADSL2+ signal (CF = 5.5)
    3 active power modes plus shutdown
    Low leakage current in shutdown mode
  • 4 current feedback, high output current amplifiers
  • Ideal for use as ADSL/ADSL2+ dual-channel, central office (CO) line drivers
  • High output voltage and current drive
  • Low distortion
    MTPR down to −70 dBc
    High speed: 300 V/μs slew rate
AD8394
Low Power, High Output Current, Quad Op Amp, Dual-Channel ADSL/ADSL2+ Line Driver
AD8394-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed