Overview

Features and Benefits

  • Single-channel, 256-/1024-position resolution
  • 20 kΩ, 50 kΩ, and 100 kΩ nominal resistance
  • Maximum ±1% nominal resistor tolerance error (resistor performance mode)
  • 20-times programmable wiper memory
  • Rheostat mode temperature coefficient: 35 ppm/°C
  • Voltage divider temperature coefficient: 5 ppm/°C
  • +9 V to +33 V single-supply operation
  • ±9 V to ±16.5 V dual-supply operation
  • See data sheet for additional features
AD5292-EP: Supports defense and aerospace applications (AQEC)
  • Download AD5292-EP Data Sheet (pdf)
  • Temperature range:  −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12616 DSCC Drawing Number

Product Details

The AD5292 is a single-channel, 1024-position digital potentiometers1 that combines industry leading variable resistor performance with nonvolatile memory (NVM) in a compact package. These devices are capable of operat-ing across a wide voltage range, supporting both dual supply operation at ±10.5 V to ±16.5 V and single supply operation at +21 V to +33 V, while ensuring less than 1% end-to-end resistor tolerance error and offering 20-time programmable (20-TP) memory.

The guaranteed industry leading low resistor tolerance error feature simplifies open-loop applications as well as precision calibration and tolerance matching applications.

The AD5291 and AD5292 device wiper settings are controllable through the SPI digital interface. Unlimited adjustments are allowed before programming the resistance value into the 20-TP memory. The AD5291 and AD5292 do not require any external voltage supply to facilitate fuse blow, and there are 20 opportunities for permanent programming. During 20-TP activation, a permanent blow fuse command freezes the wiper position (analogous to placing epoxy on a mechanical trimmer).

The AD5291 and AD5292 are available in a compact 14-lead TSSOP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +105°C.

The AD5292-EP supports defense and aerospace applications (AQEC)

1The terms digital potentiometer and RDAC are used interchangeably.

Applications

  • Mechanical potentiometer replacement
  • Instrumentation: gain and offset adjustment
  • Programmable voltage-to-current conversion
  • Programmable filters, delays, and time constants
  • Programmable power supply
  • Low resolution DAC replacement
  • Sensor calibration

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Software & Systems Requirements

Tools & Simulations

IBIS Models

Reference Materials

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Discussions

AD5292 Discussions

RE: Possible Error in EVAL-AD5292 datasheet
1 day(s) ago in Precision DACs
Possible Error in EVAL-AD5292 datasheet
2 day(s) ago in Precision DACs
RE: AD5292 not changing resistance
2 day(s) ago in Precision DACs
AD5292 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.