ADXL323

NOT RECOMMENDED FOR NEW DESIGNS

Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer

Viewing:

Part Details

  • 2-axis sensing
  • Small, low-profile package 4 mm × 4 mm × 1.45 mm LFCSP_LQ
  • Low power 180 µA at Vs = 1.8 V (typical)
  • Single-supply operation 1.8 V to 5.25 V
  • 10,000 g shock survival
  • Excellent temperature stability
  • BW adjustment with a single capacitor per axis
  • RoHS/WEEE lead-free compliant

ADXL323
Small, Low Power, 2-Axis ±3g iMEMS® Accelerometer
ADXL323-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADXL335 PRODUCTION Small, Low Power, 3-Axis ±3 g Accelerometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-ADXL323
ADXL323 Evaluation Board

Latest Discussions

Recently Viewed