ADSP-2181:  16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM

The ADSP-2181 is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. ADI recently disclosed plans for a new ADSP-219x ...More

ADSP-2181:  16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM

Product Description

The ADSP-2181 is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications. ADI recently disclosed plans for a new ADSP-219x series. With speeds beyond 300MIPS, this new series is ADSP-218x code-compatible.

The ADSP-2181 combines the ADSP-2100 family base architecture(three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, extensive interrupt capabilities, and on-chip program and data memory.

The ADSP-2181 integrates 80K bytes of on-chip memory configured as 16K words (24-bit) of program RAM, and 16K words (16-bit) of data RAM. Power-down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-2181 is available in 128-pin TQFP and 128- pin PQFP packages.

In addition, the ADSP-2181 supports new instructions, which include bit manipulations-bit set, bit clear, bit toggle, bit test- new ALU constants, new multiplication instruction (x squared), biased rounding, result free ALU operations, I/O memory transfers and global interrupt masking for increased flexibility. Fabricated in a high speed, double metal, low power, CMOS process, the ADSP-2181 operates with a 30 ns instruction cycle time. Every instruction can execute in a single processor cycle. The ADSP-2181's flexible architecture and comprehensive instruction set allow the processor to perform multiple operations in parallel. In one processor cycle the ADSP-2181 can:

  • Generate the next program address
  • Fetch the next instruction
  • Perform one or two data moves
  • Update one or two data address pointers
  • Perform a computational operation

Features

  • 25 ns Instruction Cycle Time from 20 MHz Crystal @ 5.0 Volts
  • 40 MIPS Sustained Performance
  • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
  • 80K Bytes of On-Chip RAM, Configured as 16K Words On-Chip Program Memory RAM and 16K Words On-Chip Data Memory RAM
  • Dual Purpose Program Memory for Both Instruction and Data Storage
  • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory
  • 4 MByte Memory Interface for Storage of Data Tables and Program Overlays
  • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers

Diagrams

  • Enlarge
ADSP-2181 Diagram
Functional Block Diagram for ADSP-2181

Markets & Applications

  • Wired and Wireless Voice
  • VoIP/VoN
  • Optical Networking
  • Speech Recognition
  • Modems
  • Test and Measurement
  • Industrial Control

Specifications

Clock Speed (MHz) 40MHz
Program RAM Words(KWords) 16
Data RAM Word (KWords) 16
Ext. Memory Bus (Bits) 24bit
Host Port Yes
SPORT 2
SPI/UART No
Timers 1
Core Voltage (V) 5V
Package 128 LQFP
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices