ADSP-21364
PRODUCTIONHigh Precision 32-Bit Floating-Point SHARC Processor for Professional Audio
- Part Models
- 5
- 1ku List Price
- Starting From $45.88
Overview
- 333MHz /2GFLOPs SIMD SHARC core supporting IEEE 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
- 3Mbits SRAM
- 23 zero-overhead DMA channels
- High-precision 8-channel asynchronous sample rate converter based on the award-winning AD1896
- Digital Audio Interface (DAI) enabling user-definable access to peripherals including an input data port (IDP) and general purpose I/O
- 6 serial ports (SPORTs) supporting I2S, left-justified sample pair, and TDM modes
- 2 SPI-compatible ports supporting master and slave modes
- 16 Pulse Width Modulation (PWM) channels
- 3 full-featured timers
- PLL capable of 1x to 32x frequency multiplication
- 136-ball MBGA and 144-Ld LQFP E-Pad
package options - Commercial temperature range
The ADSP-2136x SHARC® processor is a member of the SIMD SHARC family of DSPs that feature Analog Devices, Inc., Super Harvard Architecture. The processor is source code-compatible with the ADSP-2126x and ADSP-2116x DSPs, as well as with first generation ADSP-2106x SHARC processors in SISD (single-instruction, single-data) mode. The ADSP-2136x are 32-/40-bit floating-point processors optimized for high performance automotive audio applications. They contain a large on-chip SRAM and ROM, multiple internal buses to eliminate I/O bottlenecks, and an innovative digital audio interface (DAI).
As shown in the functional block diagram on Page 1, the ADSP-2136x uses two computational units to deliver a significant performance increase over the previous SHARC processors on a range of signal processing algorithms. With its SIMD computational hardware, the ADSP-2136x can perform two GFLOPS running at 333 MHz.
Documentation
Data Sheet 1
User Guide 5
Application Note 44
Processor Manual 4
Product Highlight 1
Software Manual 11
Emulator Manual 3
Integrated Circuit Anomaly 1
Legacy Emulator Manual 2
Legacy Evaluation Kit Manual 4
Product Highlight 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-21364BBCZ-1AA | 136-Ball CSPBGA (12mm x 12mm) | ||
| ADSP-21364BSWZ-1AA | 144-Lead LQFP (10mm x 10mm w/ EP) | ||
| ADSP-21364KBCZ-1AA | 136-Ball CSPBGA (12mm x 12mm) | ||
| ADSP-21364KSWZ-1AA | 144-Lead LQFP (10mm x 10mm w/ EP) | ||
| ADSP-21364YSWZ-2AA | 144-Lead LQFP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-21364BBCZ-1AA | PRODUCTION | |
| ADSP-21364BSWZ-1AA | PRODUCTION | |
| ADSP-21364KBCZ-1AA | PRODUCTION | |
| ADSP-21364KSWZ-1AA | PRODUCTION | |
| ADSP-21364YSWZ-2AA | PRODUCTION | |
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-21364BSWZ-1AA | PRODUCTION | |
| ADSP-21364KSWZ-1AA | PRODUCTION | |
| ADSP-21364YSWZ-2AA | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADSP-21364BSWZ-1AA | PRODUCTION | |
| ADSP-21364KSWZ-1AA | PRODUCTION | |
| ADSP-21364YSWZ-2AA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
ADSP-2136x Application Code Examples - Single Channel 13
- Single-Channel Block FIR
- Single-Channel Complex Block FIR
- Single-Channel Complex Vector Add
- Single-Channel Complex Vector DOT Product
- Single-Channel Complex Vector Multiply Accumulate
- Single-Channel Complex Vector Multiply
- Single-Channel Complex Vector RAD2 FFT
- Single-Channel Complex Vector RAD4 FFT
- Single-Channel Matrix by Matrix
- Single-Channel Matrix by Vector
- Single-Channel Real Rad2 FFT
- Single-Channel Single Sample FIR
- Single-Channel Vector Maximum
ADSP-2136x Application Code Examples - Multi Channel 8
Software & Tools Anomaly 1
SRS TruVolume, SHARC
The SRS TruVolume® library for the SHARC processor implements automatic volume-control post-processing that adjusts the amplitude of a stereo audio signal to maintain a constant perceived level of loudness in spite of level changes in the input audio material.
View DetailsSigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-21364 yet. Have something to say?
Start a Discussion on EngineerZone®