ADR363

PRODUCTION

Low Power, Low Noise Voltage Reference with Sink/Source Capability, 3.0 VOUT

Viewing:

Part Details

  • Compact TSOT package
  • Low temperature coefficient
    • A grade: 25 ppm/°C
    • B grade: 9 ppm/°C
    • H grade: 25 ppm/°C
  • Initial accuracy
    • A grade: ±6 mV maximum (ADR360, ADR361, and ADR363)
    • B grade: ±3 mV maximum (ADR360, ADR361, and ADR363)
  • Ultralow output voltage noise: 6.8 μV p-p (0.1 Hz to 10 Hz)
  • Low dropout: 300 mV
  • Low quiescent current: 190 μA maximum
  • No external capacitor required
  • Output current: +5 mA (sourcing), −1 mA (sinking)
  • Wide temperature range
    • −40°C to +125°C (A grade, B grade)
    • −40°C to +150°C (H grade)
  • Qualified for automotive applications
    • −40°C to +150°C
      • ADR365WHUJZ-R7
    • −40°C to +125°C
      • ADR365WAUJZ-R7, ADR366WAUJZ-REEL7
ADR363
Low Power, Low Noise Voltage Reference with Sink/Source Capability, 3.0 VOUT
ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 Pin Configuration ADR360/ADR361/ADR363/ADR364/ADR365/ADR366 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Positive Linear Regulators (LDO) 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed