ADE7755:  Single Phase Energy Metering IC with Synchronized Pulse Output

The ADE7755 is an accurate electrical energy measurement IC intended for use in single-phase distribution systems. It provides instantaneous and average real power based on line current and voltage. ...More

You may notice that Evaluation Tools, Application Notes and other supporting documents may refer to the AD7755. This material is still applicable to the ADE7755 because of the similarity between the two products.

ADE7755:  Single Phase Energy Metering IC with Synchronized Pulse Output

Product Description

The ADE7755 is an accurate electrical energy measurement IC intended for use in single-phase distribution systems. It provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as stated in the IEC61036 standard. The only analog circuitry used in the ADE7755 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.

The current channel has a high gain mode for interfacing to low value shunt resistances without losing dynamic range. Gain calibration between channels is adjusted external to this device. The ADE7755 is available in SSOP packages. The low frequency (F1/F2) and high frequency (CF) outputs are synchronized under all load conditions.

NOTE: For reduced BOM cost, investigate the ADE7757 which includes an integrated oscillator.

Features

  • Exceeds IEC61036 With Less Than 0.1% Active Energy Error Over Dynamic Range of 500:1 at 25ºC
  • Pulse Output for Direct Interface to Stepper Motor Counter
  • Additional High Frequency Pulse Output for Fast Calibration
  • On-chip Voltage Reference (2.4 V)
  • Low Power

Diagram

ADE7755 Diagram
Functional Block Diagram for ADE7755

Explore Other Products

ADE5166 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE5566 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE7169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE5169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Subscribe to New Products Feed More
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices