ADE7169:  Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

The ADE7566/ADE7569/ADE7166/ADE7169* integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, an RTC, an LCD driver, ...More

ADE7169:  Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Product Description

The ADE7566/ADE7569/ADE7166/ADE7169* integrate Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, an RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.

The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measure-ments. This information is ready to use for energy billing by using built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.

The microprocessor functionality includes a single-cycle 8052 core, a real-time clock with a power supply backup pin, a UART, and an SPI or I2C® interface. The ready-to-use information from the ADE core reduces the program memory size requirement, making it easy to integrate complicated design into 16 kB of flash memory.

The ADE7566/ADE7569/ADE7166/ADE7169 also include a 108-/104-segment LCD driver. This driver generates voltages capable of driving LCDs up to 5 V.

* Patents pending.

Data Sheet, Rev. A, 12/07

Features

General Features

  • Wide supply voltage operation: 2.4 V to 3.7 V
  • Internal bipolar switch between regulated and battery inputs
  • Ultralow power operation with power saving modes (PSM)
  • Reference 1.2 V ± 1% (drift 50 ppm/°C Maximum)
  • 64-Lead Quad Flat (LQFP) or Chip Scale (LCSP)
  • Lead Free Packages
  • Operating Temperature -40°C to 85°C

Energy Measurement Features

  • Proprietary ADCs and DSP provide high accuracy active, reactive, and apparent energy measurement
    Supports IEC 62053-21, IEC 62053-22, IEC 62053-23, EN 50470-3 Class A, Class B, and Class C, and ANSI C12-16
  • Differential input with PGAs supports shunts and current transformers
  • High frequency outputs proportional to Irms, active or apparent power (AP)

MicroProcessor Features

  • Single-cycle 4MIPS 8052 core
  • 32.768 kHz external crystal with on-chip PLL
  • Low power battery mode
    Wake-up from I/O, temperature change, alarm, and UART
    LCD driver operation
    Temperature measurement
  • Real-time clock
    Counter for seconds, minutes, and hours
    Automatic battery switchover for RTC backup
    Ultralow battery supply current: 1.5 µA
    Selectable output frequency: 1Hz to 16.384 kHz
  • Embedded digital crystal frequency compensation for calibration and temperature variation 2 ppm resolution
  • Integrated LCD driver
    108-segment
    LCD voltages generated internally or with external resistors
    Internal adjustable drive voltages up to 5 V independent of power supply level
  • On-chip peripherals
    UART, SPI or I2C, watchdog timer
  • Memory: 16 kB flash memory, 512 bytes RAM

Diagrams

ADE7169 Diagram
Functional Block Diagram for ADE7169

Explore Other Products

ADE5569 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE5566 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE5169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

ADE5166 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Subscribe to New Products Feed
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices