AD9430
PRODUCTION12-Bit, 170/210 MSPS 3.3 V A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $66.88
Part Details
- SNR = 65 dB @ fIN up to 70 MHz @ 210 MSPS
- ENOB of 10.6 @ fIN up to 70 MHz @ 210 MSPS
- Excellent Linearity:
DNL = ±0.3 LSB (Typical)
INL = ±0.5 LSB (Typical) - Two Output Data Options:
Demultiplexed 3.3 V CMOS Outputs Each @ 105 MSPS
Interleaved or Parallel Data Output Option
LVDS at 210 MSPS
- SFDR = 80 dBc @ fIN up to 70 MHz @ 210 MSPS
- 700 MHz Full Power Analog Bandwidth
- Power Dissipation = 1.3 W Typical @ 210 MSPS
- 1.5 V Input Voltage Range
- 3.3 V Supply Operation
- Output Data Format Option
- Data Sync Input and Data Clock Output Provided
- Clock Duty Cycle Stabilizer
The AD9430 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates up to a 210 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and reference are included on the chip to provide a complete conversion solution.
The ADC requires a 3.3 V power supply and a differential ENCODE clock for full performance operation. The digital outputs are TTL/CMOS or LVDS compatible and support either twos complement or offset binary format. Separate output power supply pins support interfacing with 3.3 V or 2.5 V CMOS logic.
Two output buses support demultiplexed data up to 105 MSPS rates in CMOS mode. A data sync input is supported for proper output data port alignment in CMOS mode and a data clock output is available for proper output data timing. In LVDS mode, the chip provides data at the ENCODE clock rate.
Fabricated on an advanced BiCMOS process, the AD9430 is available in a 100-lead surface-mount plastic package (100 e-PAD TQFP) specified over the industrial temperature range (-40°C to +85°C).
APPLICATIONS
- Wireless and Wired Broadband Communications
- Cable Reverse Path
- Communications Test Equipment
- Radar and Satellite Subsystems
- Power Amplifier Linearization
PRODUCT HIGHLIGHTS
- High performance. Maintains 65 dB SNR @ 210 MSPS with a 65 MHz input.
- Low power. Consumes only 1.3 W @ 210 MSPS.
- Ease of use. LVDS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample-and-hold provide flexibility in system design. Use of a single 3.3 V supply simplifies system power supply design.
- Out of range (OR) feature. The OR output bit indicates when the input signal is beyond the selected input range.
- Pin compatible with 10-bit AD9411 (LVDS only).
Documentation
Data Sheet 1
User Guide 1
Application Note 15
Technical Articles 5
Evaluation Design File 2
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9430BSVZ-170 | 100 ld TQFP-ED(w/ 6.5mm exposed pad) | ||
AD9430BSVZ-210 | 100 ld TQFP-ED(w/ 6.5mm exposed pad) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
AD9430BSVZ-170 | ||
AD9430BSVZ-210 | PRODUCTION | |
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
AD9430BSVZ-170 | ||
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
AD9430BSVZ-170 | ||
AD9430BSVZ-210 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolADIsimRF
ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.
Open ToolVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool