Analog Devices AD8130 - Low Cost 270 MHz Differential Receiver Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers 
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8130 Low Cost 270 MHz Differential Receiver Amplifier

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8129/AD8130 are designed as receivers for the transmission of high speed signals over twisted-pair cables to work with the AD8131 or AD8132 drivers. Either can be used for analog or digital...More
 Specifications
-3 dB BW (MHz) 270MHz
Slew Rate (V/us) 1090V/µs
Voltage Supply (V) +/- 12
Supply Current (max) 10.8mA
Distortion (2nd) (dBc) -79dBc
Distortion (3rd) (dBc) -86dBc
Minimum Gain (Acl) 1
Package 8-Lead MSOP, 8-Lead SOIC
Find Similar Products
 
 Pin Out Diagram Enlarge
AD8130
Symbols and Footprints
 Features
  • High speed
  • AD8130: 270 MHz, 1090 V/µs @ G = +1
    AD8129: 200 MHz, 1060 V/µs @ G = +10
  • High CMRR
    94 dB min, dc to 100 kHz
    80 dB min @ 2 MHz
    70 dB @ 10 MHz
  • High input impedance: 1 MΩ differential
  • Low noise
    AD8130: 12.5 nV/√Hz
    AD8129: 4.5 nV/√Hz
  • Input common-mode range ±10.5 V
  • Low distortion, 1 V p-p @ 5 MHz:
    AD8130, -79 dBc worst harmonic @ 5 MHz
    AD8129, -74 dBc worst harmonic @ 5 MHz
  • User-adjustable gain
    No external components for G = +1
  • Power supply range +4.5 V to ±12.6 V
  • Power-down
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
NI Multisim™ Analog Devices® Edition
Avoid costly and time consuming prototyping work by using this easy-to-use interactive SPICE simulator.

 
Price, Packaging, and AvailabilityPrint Table
AD8130 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8130AR Prodn 8 ld SOIC 8 Ind $1.71 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8130AR-REEL Prodn 8 ld SOIC 8 Ind $1.71 - N
Material
Declaration
Contact ADIAdd to Cart
AD8130AR-REEL7 Prodn 8 ld SOIC 8 Ind $1.71 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8130ARM Prodn 8 ld MSOP 8 Ind $1.71 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8130ARM-REEL Prodn 8 ld MSOP 8 Ind $1.71 - N
Material
Declaration
Contact ADIAdd to Cart
AD8130ARM-REEL7 Prodn 8 ld MSOP 8 Ind $1.71 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8130ARMZ Prodn 8 ld MSOP 8 Ind $1.55 5/16/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8130ARMZ-REEL Prodn 8 ld MSOP 8 Ind $1.55 7/4/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8130ARMZ-REEL7 Prodn 8 ld MSOP 8 Ind $1.55 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8130ARZ Prodn 8 ld SOIC 8 Ind $1.55 5/16/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8130ARZ-REEL Prodn 8 ld SOIC 8 Ind $1.55 6/20/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8130ARZ-REEL7 Prodn 8 ld SOIC 8 Ind $1.55 6/13/2008Y
Material
Declaration
Contact ADIAdd to Cart
EVAL-ADDIFFRX: Differential Receiver Evaluation Boards
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
EVAL-ADDIFFRX-1RM Obs EVALUATION BOARDS - Comm - - N Contact ADIContact ADI
EVAL-ADDIFFRX-1RMZ Prodn EVALUATION BOARDS - Comm - 5/16/2008Y Add to CartContact ADI
EVAL-ADDIFFRX-1RZ Prodn EVALUATION BOARDS - Comm - 5/16/2008Y Add to CartContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Find Similar Products
   

Part#-3 dB BW (MHz)Minimum Gain (Acl)Voltage Supply (V)Supply Current (max)Slew Rate (V/us)Distortion (2nd) (dBc)Distortion (3rd) (dBc)PackagePrice* (1000 pcs.)
AD8350900-4 to 1132mA2000-67-708-Lead SOIC/8-Lead uSOIC$2.49
AD8351220013 to 5.532mA13000-79-8110-Lead uSOIC$2.65
AD81323501+/- 510.7mA1200-97-1008-Lead MSOP; 8-Lead SOIC$1.65
AD81383201+/- 520mA1500-94-1148-Lead CSP; 8-Lead SOIC$3.75
AD813941015 to 1224.5mA800-90-1058-Lead CSP; 8-Lead SOIC$3.59
AD6630700-+/- 530mA3700--16-Lead SOIC$4.13
AD81371101+/- 63.6mA450-85-858-Lead SOIC$1.09
AD83522200-3 to 5.537mA11000-81-8216-Lead LFCSP$3.49
ADA4922-1381+/- 129.4mA730-116-109-$3.59
ADA4937-119001-39.5mA6000-70-8416-Lead LFCSP$3.79
ADA4941-1302-2.3mA22-75-718-Lead LFCSP; 8-Lead SOIC$2.39

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.