AD7713:  CMOS, Low Power 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Current Sources

The AD7713 is a complete analog front end for low frequency measurement applications. The device accepts low level signals directly from a transducer or high level signals (4 × VREF ) and ...More

AD7713:  CMOS, Low Power 24-Bit Sigma-Delta, Signal Conditioning ADC with Matched RTD Current Sources

Product Description

The AD7713 is a complete analog front end for low frequency measurement applications. The device accepts low level signals directly from a transducer or high level signals (4 × VREF ) and outputs a serial digital word. It employs a sigma-delta conversion technique to realize up to 24 bits of no missing codes performance. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by an on-chip digital filter. The first notch of this digital filter can be programmed via the on-chip control register allowing adjustment of the filter cutoff and settling time.

The part features two differential analog inputs and one single-ended high level analog input as well as a differential reference input. It can be operated from a single supply (AVDD and DVDD at +5 V). The part provides two current sources which can be used to provide excitation in three-wire and four-wire RTD configurations. The AD7713 thus performs all signal conditioning and conversion for a single, dual or three-channel system.

The AD7713 is ideal for use in smart, microcontroller-based systems. Gain settings, signal polarity and RTD current control can be configured in software using the bidirectional serial port. The AD7713 contains self-calibration, system calibration and background calibration options and also allows the user to read and to write the on-chip calibration registers.

CMOS construction ensures low power dissipation and a hardware programmable power-down mode reduces the standby power consumption to only 150 µW typical. The part is available in a 24-pin, 0.3 inch wide, plastic and hermetic dual-in-line package (DIP) as well as a 24-lead small outline (SOIC) package.

Features

  • Charge Balancing ADC
    - 24 Bits No Missing Codes
    - ±0.0015% Nonlinearity
  • Low-Pass Filter with Programmable Filter Cutoffs
  • Ability to Read/Write Calibration Coefficients
  • Bidirectional Microcontroller Serial Interface
  • 3-Channel Programmable Gain Front End
    - Gains from 1 to 128
    - 2 Differential Inputs
    - 1 Single-Ended High Voltage Input
  • Single-Supply Operation
  • Low Power (3.5 mW typ) with Power-Down Mode (150 µW typ)

Diagrams

  • Enlarge
  • Symbols and Footprints
AD7713 Diagram
Functional Block Diagram for AD7713

Specifications

Resolution (Bits) 24bit
T-Put Rate 205SPS
# Chan 3
Supply V Dual(+5, -5),Multi(±5, +5 logic),Single(+5)
Pwr Diss (max) 5.5mW
Interface Ser
Ain Range (2Vref/PGA Gain) p-p,Uni (Vref) x 4,Uni (Vref)/(PGA Gain)
SNR (dB) 131dB
Pkg Type DIP,SOIC

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

AD7401A - Isolated Sigma-Delta Modulator

AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7713 24 205SPS 3 5.5mW
AD7793 24 470SPS 3 2.5mW
AD7799 24 470SPS 3 2.5mW
AD7794 24 470SPS 6 2.5mW
AD7798 16 470SPS 3 2mW
AD7707 16 500SPS 3 3.75mW
AD7792 16 470SPS 3 2.5mW
AD7731 24 6.4KSPS 3 67.5mW
AD7785 20 470SPS 3 2.5mW
AD7795 16 470SPS 6 2.5mW
AD7730L 24 600SPS 2 32.5mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices