AD7709:  16-Bit Sigma Delta ADC with Current Sources, Switchable Reference Inputs and I/O Port

The AD7709 is a complete analog front-end for low frequency measurement applications. The AD7709 contains a 16-bit sigma delta ADC with PGA and can be configured as 2 fully-differential input channels ...More

AD7709:  16-Bit Sigma Delta ADC with Current Sources, Switchable Reference Inputs and I/O Port

Product Description

The AD7709 is a complete analog front-end for low frequency measurement applications. The AD7709 contains a 16-bit sigma delta ADC with PGA and can be configured as 2 fully-differential input channels or 4 pseudo-differential input channels. Inputs signal ranges from 20mV to 2.56V can be directly converted using the AD7709. These signals can be converted directly from a transducer without the need for signal conditioning. Other on-chip features include three software configurable current sources, switchable reference inputs, low side power switches and a 4-bit digital I/O port.

Features

  • 16-Bit Σ-Δ ADC
  • Simultaneous 50 Hz and 60 Hz Rejection at 20 Hz Update Rate
  • VREF Select ™ Allows Absolute and Ratiometric Measurement Capability
  • Programmable Gain Front End
  • ISOURCE Select
  • 16-Bit No Missing Codes
  • 13-Bit p-p Resolution @ 20 Hz, 20 mV Range
  • 16-Bit p-p Resolution @ 20 Hz, 2.56 V Range

Diagrams

  • Enlarge
  • Symbols and Footprints
AD7709 Diagram
Functional Block Diagram for AD7709

Specifications

Resolution (Bits) 16bit
T-Put Rate 105SPS
# Chan 4
Supply V Single(+3),Single(+3.3),Single(+5)
Pwr Diss (max) 8.8mW
Interface Ser,SPI
Ain Range (2Vref/PGA Gain) p-p
SNR (dB) 126dB
Pkg Type SOP

AD7657-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 14-Bit ADC

AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7709 16 105SPS 4 8.8mW
AD7706 16 500SPS 3 6.5mW
AD7707 16 500SPS 3 3.75mW
AD7792 16 470SPS 3 2.5mW
AD7798 16 470SPS 3 2mW
AD7705 16 500SPS 2 6.5mW
AD7795 16 470SPS 6 2.5mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD7694 16 250KSPS 1 6.3mW
AD7790 16 120SPS 1 800µW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices