AD7143: Programmable Controller for Capacitance Touch Sensors
The AD7143 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7143 interfaces to external ...More
AD7143: Programmable Controller for Capacitance Touch Sensors
Product Description
The AD7143 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7143 interfaces to external capacitance sensors implementing functions, such as capacitive buttons, scroll bars, and scroll wheels.
The CDC has eight inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) capacitance-to-digital converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. The external sensors can be arranged as a series of buttons, as a scroll bar or wheel, or as a combination of sensor types. By programming the registers, the user has full control over the CDC setup. High resolution sensors require software to run on the host processor.
The AD7143 has on-chip calibration logic to account for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals, while the sensors are not touched. This ensures that there are no false or nonregistering touches on the external sensors due to a changing environment.
The AD7143 has an I2C-compatible serial interface and a separate VDRIVE pin for I2 serial interface operating voltages between 1.65 V and 3.6 V.
The AD7143 is available in a 16-lead, 4 mm x 4 mm LFCSP-VQ and operates from a 2.6 V to 3.6 V supply. The operating current consumption is less than 1 mA, falling to 50 μA in low power mode (conversion interval of 400 ms).
Applications
- Personal music and multimedia players
- Cell phones
- Digital still cameras
- Smart hand-held devices
- Television, A/V, and remote controls
- Gaming consoles
Data Sheet, Rev. 0, 1/07
Features
- Programmable capacitance-to-digital converter
25 ms update rate (@ maximum sequence length)
Better than 1 fF resolution
8 capacitance sensor input channels
No external RC tuning components required
Automatic conversion sequencer - On-chip automatic calibration logic
Automatic compensation for environmental changes
Automatic adaptive threshold and sensitivity levels
- On-chip RAM to store calibration data
- I2C®-compatible serial interface
- Separate VDRIVE level for serial interface
- Interrupt output for host controller
- 16-lead, 4 mm x 4 mm LFCSP-VQ
- 2.6 V to 3.6 V supply voltage
- Low operating current
Full power mode: less than 1 mA
Low power mode: 50 µA
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7143
Programmable Controller for Capacitance Touch Sensors
Functional Block Diagram for AD7143
AD7153 - 12-Bit Capacitance-to-Digital Converter (1 Capacitance Input Channel)
AD7152 - 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
| Part# | Resolution (Bits) | T-Put Rate | # Chan | Supply V | Pwr Diss (max) | Input Base C (pF Max) | Cin Range (pF) | Pkg Type | Price* (1000-4999) | Product Description | Interface |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7142 | 16 | 27.8SPS | 14 | Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) | 3.6mW | 20 | ±2 | CSP | $1.37 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | I²C/Ser 2-Wire, Ser, SPI |
| AD7143 | 16 | 43.5SPS | 8 | Single(+2.6 to +3.6) | 3.6mW | 20 | ±2 | CSP | $1.25 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | I²C/Ser 2-Wire, Ser |
| AD7147 | 16 | 111SPS | 13 | Single(+3), Single(+3.3) | 3.6mW | 20 | ±8 | CSP | $1.30 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | I²C/Ser 2-Wire, Ser, SPI |
| AD7150 | 12 | 100SPS | 2 | Single(+2.7 to +3.6) | 0.43mW | 10 | ±4 | SOP | $1.37 | Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7151 | 12 | 100SPS | 1 | Single(+2.7 to +3.6) | 0.3mW | 10 | ±4 | SOP | $1.37 | Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7745 | 24 | 90SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.66 | 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7746 | 24 | 90SPS | 2 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $5.01 | 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire |
| AD7747 | 24 | 45.5SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±8 | SOP | $4.66 | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7143 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7143ACPZ-1500RL7 | Prodn | 16 ld LFCSP (4x4mm, 2.50mm exposed pad) | 16 | Ind | $1.25 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7143ACPZ-1REEL | Prodn | 16 ld LFCSP (4x4mm, 2.50mm exposed pad) | 16 | Ind | $1.25 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Close