AD22151G
PRODUCTIONLinear Output Magnetic Field Transducer
- Part Models
- 2
- 1ku List Price
- Starting From $3.75
Part Details
- Adjustable Offset to Unipolar or Bipolar Operation
- Low Offset Drift over Temperature Range
- Gain Adjustable over Wide Range
- Low Gain Drift over Temperature Range
- Adjustable First Order Temperature Compensation
- Ratiometric to VCC
The AD22151G is a linear magnetic field transducer. The sensor output is a voltage proportional to a magnetic field applied perpendicularly to the package top surface.
Documentation
Data Sheet 1
Technical Articles 1
Solutions Bulletin & Brochure 1
Student Zone Article page 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD22151YRZ | 8 ld SOIC | ||
AD22151YRZ-RL | 8 ld SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD22151YRZ | PRODUCTION | |
AD22151YRZ-RL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.