ADXL322:  Small and Thin ± 2g Accelerometer

The ADXL322 is an ultra small package (4 x 4 x 1.45 mm LFCSP) and low power (340 µA at Vs = 2.4V) ± 2g iMEMS® accelerometer designed to accommodate the integration requirements of mobile ...More

ADXL322:  Small and Thin ± 2g Accelerometer

Product Description

The ADXL322 is an ultra small package (4 x 4 x 1.45 mm LFCSP) and low power (340 µA at Vs = 2.4V) ± 2g iMEMS® accelerometer designed to accommodate the integration requirements of mobile phones and other portable devices for a variety of motion, tilt, and inertial sensing features (e.g., data entry, menu and display control, power management, situational awareness, navigation, and portrait vs. landscape display orientation). The ADXL322 also enables hard disk drive protection systems and security features in notebook computers, as well as position and tilt sensing for PC and gaming peripherals such as mouse and joystick devices.


Applications
  • Cost Sensitive Motion- and Tilt-Sensing Applications
  • Mobile Phones
  • Hard Disk Drive Protection
  • Gaming
  • User Interface Peripherals
  • Sports and Health Related Devices
  • Features

    • Small and thin 4 mm × 4 mm × 1.45 mm LFCSP package
    • 2 mg resolution at 60 Hz
    • Wide supply voltage range: 2.4 V to 6 V
    • Low power: 340 µA at Vs = 2.4 V (typ)
    • Good zero g bias stability
    • Good sensitivity accuracy
    • X-axis and Y-axis aligned to within 0.1° (typ)
    • BW adjustment with a single capacitor
    • Single-supply operation
    • 10,000 g shock survival
    • Pb Free: Compatible with Sn/Pb and Pb-free solder processes

    Diagrams

    ADXL322 Diagram
    Functional Block Diagram for ADXL322

    Specifications

    # of Axes 2
    Range +/- 2g
    Sensitivity 420 mV/g
    Sensitivity Accuracy (%) ±10n/a
    Output Type Analog
    TypicalBand Width (kHz) 2.5kHz
    Noise Density (°/s/rtHz) 220
    Voltage Supply (V) 2.4 to 6
    Supply Current (max) 0.5mA
    Temp Range (°C) -20 to 70°C
    Package CP-16

    Explore Other Products

    ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer

    ADXL330 - Small, Low Power, 3-Axis ±3g iMEMS® Accelerometer

    ADXL001 - High Performance Wide Bandwidth iMEMS® Accelerometer

    Subscribe to New Products Feed
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices