ADXL202: Low-Cost ±2 g Dual-Axis Accelerometer with Duty Cycle Output
The ADXL202E is a low-cost, low-power, complete dual-axis iMEMS® accelerometer with a measurement range of ±2g. The ADXL202 can measure both dynamic acceleration (e.g., ...More
ADXL202: Low-Cost ±2 g Dual-Axis Accelerometer with Duty Cycle Output
Product Description
The ADXL202E is a low-cost, low-power, complete dual-axis iMEMS® accelerometer with a measurement range of ±2g. The ADXL202 can measure both dynamic acceleration (e.g., vibration) and static acceleration (e.g., gravity).
The outputs are Duty Cycle Modulated (DCM) signals whose duty cycles (ratio of pulsewidth to period) are proportional to the acceleration in each of the 2 sensitive axes. These outputs may be measured directly with a microprocessor counter, requiring no A/D converter or glue logic. The DCM period is adjustable from 0.5 ms to 10 ms via a single resistor (RSET). If an analog output is desired, an analog output proportional to acceleration is available from the XFILT and YFILT pins, or may be reconstructed by filtering the duty cycle outputs.
The bandwidth of the ADXL202 may be set from 0.01 Hz to 6 kHz via capacitors CX and CY. The typical noise floor is 200µg√Hz allowing signals below 2 mg to be resolved for bandwidths below 60Hz.
The ADXL202E is available in a 5 mm x 5 mm x 2 mm 8-lead hermetic LCC package. This version features improved sensitivity and zero g bias limits, lower noise, wider 3dB frequency response, and is smaller and lower priced than the original ADXL202.
The original ADXL202 in hermetic 14-lead Surface Mount Cerpak is no longer recommended for new designs.
Applications
Features
- 2-Axis Acceleration Sensor on a Single IC Chip
- 5 mm x 5 mm x 2 mm Ultrasmall Chip Scale Package
- 2 mg Resolution at 60 Hz
- Low-Power < 0.6 mA
- Direct Interface to Low-Cost Microcontrollers via
- Duty Cycle Output
- BW Adjustment with a Single Capacitor
- 3 V to 5.25 V Single Supply Operation
- 1000 g Shock Survival
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADXL202
Low-Cost ±2 g Dual-Axis Accelerometer with Duty Cycle Output
Functional Block Diagram for ADXL202
ADXL202 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADXL202AE | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Ind | $9.70 | 11/21/2008 |
E
Material Declaration |
Contact ADI | Contact ADI |
| ADXL202JE | Prodn | LCC:CER LEADLESS CHIP CARR | 8 | Comm. | $8.50 | 11/21/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
| ADXL202JQC-1-REEL | Last Time Buy | CERPAK(HERM CER SRF MOUNT) | 14 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close