ADXL105
Obsolete±5g Single Axis High Performance Accelerometer with Analog Output
Viewing:
Overview
The ADXL105 is a single Axis, ±5g, Low Noise, Wide bandwidth, Analog Output Accelerometer, an improved replacement for the ADXL05.
While the ADXL105 is still being supported in existing designs and in applications which require high frequency response or the use of an integrated temperature sensor or uncommitted amplifier, it is no longer recommended for new designs.
Documentation
Application Note 2
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL321 | NOT RECOMMENDED FOR NEW DESIGNS | Small and Thin ±18 g Accelerometer |