ADXL321
NOT RECOMMENDED FOR NEW DESIGNSSmall and Thin ±18 g Accelerometer
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Small and thin
4 mm × 4 mm × 1.45 mm LFCSP package - 3 mg resolution at 50 Hz
- Wide supply voltage range: 2.4 V to 6 V
- Low power:
350 µA at Vs = 2.4 V (typ) - Good zero g bias stability
- Good sensitivity accuracy
- X-axis and Y-axis aligned to within 0.1° (typ)
- BW adjustment with a single capacitor
- Single-supply operation
- 10,000 g shock survival
- Compatible with Sn/Pb and Pb-free solder processes
The ADXL321 is a small and thin, low power, complete dual-axis accelerometer with signal conditioned voltage outputs, which is all on a single monolithic IC. The product measures acceleration with a full-scale range of ±18g (typical). It can also measure both dynamic acceleration (vibration) and static acceleration (gravity).
The ADXL321’s typical noise floor is 320 µg/√Hz, allowing signals below 3 mg to be resolved in tilt-sensing applications using narrow bandwidths (<50 Hz).
The user selects the bandwidth of the accelerometer using capacitors CX and CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application.
The ADXL321 is available in a very thin 4 mm × 4 mm × 1.45 mm, 16-lead, plastic LFCSP.
APPLICATIONS
- Vibration monitoring and compensation
- Abuse event detection
- Sports equipment
Documentation
Data Sheet 1
Application Note 3
Evaluation Design File 1
Frequently Asked Questions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADXL321JCP | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL321JCP-REEL | 16-Lead LFCSP (4mm x 4mm) | ||
| ADXL321JCP-REEL7 | 16-Lead LFCSP (4mm x 4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 22, 2013 - 13_0021 Qualification of Second Source Supplier for Seal Glass on Capped MEMS Devices |
||
| ADXL321JCP | ||
| ADXL321JCP-REEL | ||
| ADXL321JCP-REEL7 | ||
|
Jan 13, 2010 - 07_0090 Certification of STATSChipPAC China (SCC) as an additional Test facility for ADI |
||
| ADXL321JCP | ||
| ADXL321JCP-REEL | ||
|
Jul 22, 2009 - 09_0031 ADXL320, ADXL330, ADXL340 Families Capping and Fab Process Transfer |
||
| ADXL321JCP | ||
| ADXL321JCP-REEL | ||
|
Jun 22, 2009 - 09_0081 ADXL320 and ADXL330 Families change from Tubes to Trays |
||
| ADXL321JCP | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADXL326 | PRODUCTION | Small, Low Power, 3-Axis ±16 g Accelerometer |