ADT6503:  Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from −45°C to +15°C)

The ADT6501/ADT6502/ADT6503/ADT6504 are trip point temperature switches available in a 5-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. ...More

ADT6503:  Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from −45°C to +15°C)

Product Description

The ADT6501/ADT6502/ADT6503/ADT6504 are trip point temperature switches available in a 5-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the temperature crosses the trip point setting, the logic output is activated. The ADT6501/ ADT6503 logic output is active low and open drain. The ADT6502/ADT6504 logic output is active high and push-pull. The temperature is digitized to a resolution of 0.125°C (11-bit). The factory trip point settings are 10°C apart starting from −45°C to +15°C for the cold threshold models and from +35°C to +115°C for the hot threshold models.

These devices require no external components and typically consume 30 μA supply current. Hysteresis is pin-selectable at 2°C and 10°C. The temperature switch is specified to operate over the supply range of 2.7 V to 5.5 V.

The ADT6501 and ADT6502 are used for monitoring temperatures from +35°C to +115°C only. Therefore, the logic output pin becomes active when the temperature goes higher than the selected trip point temperature.

The ADT6503 and ADT6504 are used for monitoring temperatures from −45°C to +15°C only. Therefore, the logic output pin becomes active when the temperature goes lower than the selected trip point temperature.

Product Highlights

  1. Σ-Δ based temperature measurement gives high accuracy and noise immunity.
  2. Wide operating temperature range from −55°C to +125°C.
  3. ±0.5°C typical accuracy from −45°C to +115°C.
  4. Factory threshold settings from −45°C to +115°C in 10°C increments.
  5. Supply voltage is 2.7 V to 5.5 V.
  6. Supply current of 30 μA.
  7. Space-saving, 5-lead SOT-23 package.
  8. Pin-selectable temperature hysteresis of 2°C or 10°C.
  9. Temperature resolution of 0.0625°C.

Applications

  • Medical equipment
  • Automotive
  • Cell phones
  • Hard disk drives
  • Personal computers
  • Electronic test equipment
  • Domestic appliances
  • Process control
  • Data Sheet, Rev. A, 1/08

    Features

    • ±0.5°C (typical) threshold accuracy
    • Factory set trip points from
      −45°C to +15°C in 10°C increments
      +35°C to +115°C in 10°C increments
    • No external components required
    • Maximum temperature of 125°C
    • Open-drain output (ADT6501/ADT6503)
    • Push-pull output (ADT6502/ADT6504)
    • Pin-selectable hysteresis of 2°C and 10°C
    • Supply current of 30 μA (typical)
    • Space-saving, 5-lead SOT-23 package

    Diagrams

    ADT6503 Diagram
    Pin Configuration for ADT6503

    Explore Other Products

    ADT6402 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)

    ADT6401 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)

    Subscribe to New Products Feed
    Part# Sensor Output Max Deg C Error Over Tmp Temp Range(s) Supply Voltage Range Supply Current (max) Packages Features Product Description Price* (1000-4999)
    ADT6504 Thermostatic Switch 6 -55 to +125 +2.7V to +5.5V - SOT23-5 - 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C $0.49
    ADT6503 Thermostatic Switch 6 -55 to +125 +2.7V to +5.5V - SOT23-5 - 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C $0.49
    ADT6502 Thermostatic Switch 6 -55 to +125 +2.7V to +5.5V 50µA SOT23-5 - 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC -
    ADT6501 Thermostatic Switch 6 -55 to +125 +2.7V to +5.5V 50µA SOT23-5 - 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC $0.49
    AD22105 Thermostatic Switch 3 -40 to +125 +2.7V to 7V 120µA SOIC-8, TO-92 - Low Voltage, Resistor Programmable Thermostatic Switch $1.20
    AD7817 Thermostatic Switch 3 -40 to +85 +2.7V to +5.5V 2mA SOIC-16, TSSOP-16 - 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.25
    AD7818 Thermostatic Switch 3 -40 to +85 +2.7V to +5.5V 2mA MSOP-8, SOIC-16, SOIC-8 - 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.31
    TMP01 +5mV/°K, Thermostatic Switch 3 -55 to +125 +4.5V to +13.2V 500µA PDIP-8, SOIC-8, TO-99 5 mV/°K, Controller, Two Set Points Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints $2.64
    AD7417 I²C ®, Thermostatic Switch 2 -40 to +125 +2.7V to +5.5V 600µA SOIC-16, TSSOP-16 Pwr Dwn, Hi-Low Temp Limits, Over-Temp Alert 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.95
    AD7418 Thermostatic Switch 2 -40 to +125 +2.7V to +5.5V 600µA MSOP-8, SOIC-8, TSSOP-16 Hi-Low Temp Limits w/ Over-Temp Alert & Auto Pwr Dwn 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.31
    AD7416 Thermostatic Switch 2 -40 to +125 +2.7V to +5.5V 1mA MSOP-8, SOIC-8 Over-temp Flag & Up to Eight AD7416 on a Single Bus 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $0.99
    ADT7408 Thermostatic Switch 2 -20 to +125 +3V to +3.6V 550µA LFCSP-8 - ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.86
    ADT75 Thermostatic Switch 1 -55 to +125 +3V to +5.5V 525µA MSOP-8, SOIC-8 - ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.65
    AD7816 MICROWIRE (TM), QSPI (TM), SPI (TM), Thermostatic Switch 3 -40 to +85 +2.7V to +5.5V 2mA MSOP-8, SOIC-8 - 10-Bit Digital Output Temperature Sensor w/Over-Temp Alert and Auto Pwr Dwn @ End of Conversion $1.43
    Sorted by Max Error Over Tmp (Descending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices