Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

ADR380

PRODUCTION

2.048 V Bandgap Voltage Reference

Viewing:

Overview

  • Initial accuracy: ±5 mV/±6 mV maximum
  • Initial accuracy error: ±0.24%/±0.24%
  • Low TCVOUT: 25 ppm/°C maximum
  • Load regulation: 70 ppm/mA
  • Line regulation: 25 ppm/V
  • Wide operating ranges
    2.4 V to 18 V for ADR380
    2.8 V to 18 V for ADR381
  • Low power: 120 μA maximum
  • High output current: 5 mA
  • Wide temperature range: −40°C to +85°C
  • Tiny 3-lead SOT-23 package with standard pinout

The ADR380 and ADR381 are precision 2.048 V and 2.500 V band gap voltage references featuring high accuracy, high stability, and low power consumption in a tiny footprint. Patented temperature drift curvature correction techniques minimize nonlinearity of the voltage change with temperature. The wide operating range and low power consumption make them ideal for 3 V to 5 V battery-powered applications.

The ADR380 and ADR381 are micropower, low dropout voltage (LDV) devices that provide a stable output voltage from supplies as low as 300 mV above the output voltage. They are specified over the industrial (−40°C to +85°C) temperature range. The ADR380/ADR381 are available in the tiny 3-lead SOT-23 package.

ADR380
2.048 V Bandgap Voltage Reference
ADR380-381-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
LT3040 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR Precision DAC/Reference Buffer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed