AD9913: Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit ...More
AD9913: Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Product Description
The AD9913 is a complete direct digital synthesizer (DDS) designed to meet the stringent power consumption limits of portable, handheld, and battery-powered equipment. The AD9913 features a 10-bit digital-to-analog converter (DAC) operating up to 250 MSPS. The AD9913 uses advanced DDS technology, coupled with an internal high speed, high performance DAC to form a complete, digitally-programmable, high frequency synthesizer capable of generating a frequency agile analog output sinusoidal waveform at up to 100 MHz.
The AD9913 provides fast frequency hopping and fine tuning resolution. The AD9913 also offers fine resolution phase offset control. Control words are loaded into the AD9913 through the serial or parallel I/O port. The AD9913 also supports a user-defined linear sweep mode of operation for generating highly linearized swept waveforms of frequency. To support various methods of generating a system clock, the AD9913 includes an oscillator, allowing a simple crystal to be used as the frequency reference, as well as a high speed clock multiplier to convert the reference clock frequency up to the full system clock rate. For power saving considerations, many of the individual blocks of the AD9913 can be powered down when not in use.
The AD9913 operates over the extended industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. 0, 10/07
- Data Sheet Rev 0, 10/2007 (pdf 683kB)
- (About Data Sheets)
Features
- 50 mW at up to 250 MSPS internal clock speed
- 100 MHz analog output
- Integrated 10-bit DAC
- 0.058 Hz or better frequency resolution
- Phase noise ≤ –135 dBc per Hz @ 1 kHz offset (DAC output)
(<115 dBc per Hz when using on-board PLL multiplier) - Programmable modulus in frequency equation
- 0.022° phase tuning resolution
- Excellent dynamic performance
>80 dB SFDR @ 100 MHz (±100 kHz offset) AOUT - Automatic linear frequency sweeping capability
- 8 frequency or phase offset profiles
- 1.8 V power supply
- Software and hardware controlled power-down
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9913
Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Other Diagrams for AD9913
Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
AD9913 Pin Configuration
Functional Block Diagram for AD9913
AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |
| AD9852 | 300MHz |