AD9776
PRODUCTIONDual 12-Bit, 1 GSPS, Digital-to-Analog Converter
Part Details
- Low power: 1.0 W @ 1 GSPS, 600 mW @ 500 MSPS, full operating conditions
- SFDR = 78 dBc to fOUT = 100 MHz
- Single carrier WCDMA ACLR = 79 dBc @ 80 MHz IF
- Analog output: adjustable 8.7 mA to 31.7 mA, RL = 25 Ω to 50 Ω
- Auxiliary DACs allow control of external VGA and offset control
- Multiple chip synchronization interface
- High performance, low noise PLL clock multiplier
- Digital inverse sinc filter
- 100-lead, exposed paddle TQFP package
- See datasheet for additional features
The AD9776 / AD9778 / AD9779 are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting multicarrier generation up to the Nyquist frequency. They include features optimized for direct conversion transmit applications, including complex digital modulation, and gain and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quadrature modulators such as the AD8349. A serial peripheral interface (SPI®) provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The devices are manufactured on an advanced 0.18 μm CMOS process and operate on 1.8 V and 3.3 V supplies for a total power consumption of 1.0 W. They are enclosed in 100-lead TQFP packages.
PROODUCT HIGHLIGHTS
- Ultralow noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
- A proprietary DAC output switching technique enhances dynamic performance.
- The current outputs are easily configured for various single-ended or differential circuit topologies.
- CMOS data input interface with adjustable set up and hold.
- Novel 2×, 4×, and 8× interpolator/coarse complex modulator allows carrier placement anywhere in DAC bandwidth.
APPLICATIONS
- Wireless infrastructure
WCDMA, CDMA2000, TD-SCDMA, WiMax, GSM - Digital high or low IF synthesis
- Internal digital upconversion capability
- Transmit diversity
- Wideband communications: LMDS/MMDS, point-to-point
Documentation
Data Sheet 1
Application Note 3
Solutions Bulletin & Brochure 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD9776A | PRODUCTION | Dual, 12-Bit, 1 GSPS, Digital-to-Analog Converter |