AD7730: CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications
The AD7730 is a complete analog front end for weigh-scale and pressure measurement applications. The device accepts low-level signals directly from a transducer and outputs a serial digital word. The ...More
AD7730: CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications
Product Description
The AD7730 is a complete analog front end for weigh-scale and pressure measurement applications. The device accepts low-level signals directly from a transducer and outputs a serial digital word. The input signal is applied to a proprietary programmable gain front end based around an analog modulator. The modulator output is processed by a low pass programmable digital filter, allowing adjustment of filter cutoff, output rate and settling time.
The part features two buffered differential programmable gain analog inputs as well as a differential reference input. The part operates from a single +5 V supply. It accepts four unipolar analog input ranges: 0 mV to ±10 mV, +20 mV, +40 mV and +80 mV and four bipolar ranges: ±10 mV, ±20 mV, ±40 mV and ±80 mV. The peak-to-peak resolution achievable directly from the part is 1 in 230,000 counts. An on-chip 6-bit DAC allows the removal of TARE voltages. Clock signals for synchronizing ac excitation of the bridge are also provided.
The serial interface on the part can be configured for three-wire operation and is compatible with microcontrollers and digital signal processors. The AD7730 contains self-calibration and system calibration options, and features an offset drift of less than 5 nV/°C and a gain drift of less than 2 ppm/°C. The part is available in a 24-pin plastic DIP, a 24-lead SOIC and 24-lead TSSOP package.
Design Tools
ΣΔ ADC Register Configuration Assistant
Easily program the configuration registers for the sigma delta ADCs. Use pu...
Features
- Resolution of 230,000 Counts (Peak-to-Peak)
- Offset Drift: 5 nV/°C
- Gain Drift: 2 ppm/°C
- Line Frequency Rejection: >150 dB
- Buffered Differential Inputs
- Programmable Filter Cutoffs
- Specified for Drift Over Time
- Operates with Reference Voltages of 1 V to 5 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7730
CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications
Other Diagrams for AD7730
CMOS, 24-Bit Sigma-Delta, Bridge Transducer ADC for Load Cell Applications
AD7730 Pin Configuration
Functional Block Diagram for AD7730
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7401A - Isolated Sigma-Delta Modulator
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7730 | 24 | 1.2KSPS | 2 | 65mW |
| AD7767 | 24 | 128KSPS | 1 | 18mW |
| AD7766 | 24 | 128KSPS | 1 | 18mW |
| AD7718 | 24 | 1.365KSPS | 10 | 8.75mW |
| AD7367-5 | 14 | 500KSPS | 2 | 54.5mW |
| AD1555 | 24 | 16KSPS | 2 | 96mW |
| AD7732 | 24 | 15.4KSPS | 2 | 100mW |
| AD7710 | 24 | 1.028KSPS | 2 | 53mW |
| AD7711 | 24 | 1.028KSPS | 2 | 53mW |
| AD7712 | 24 | 1.028KSPS | 2 | 53mW |
| AD7711A | 24 | 1KSPS | 2 | 53mW |
AD7730 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close