AD5624R

PRODUCTION

Quad,12-Bit nanoDAC® with 5ppm/°C On-Chip Reference

Viewing:

Overview

  • Low power, smallest pin-compatible, quad nanoDACs 
  • AD5664R: 16 bits
  • AD5644R: 14 bits
  • AD5624R: 12 bits
  • User selectable external or internal reference External reference default On-chip 1.25 V/2.5 V, 5 ppm/°C reference
  • 10-lead MSOP; 10-lead, 3 mm × 3 mm LFCSP_WD; and 12-ball, 1.665 mm × 2.245 mm WLCSP
  • 2.7 V to 5.5 V power supply
  • Guaranteed monotonic by design
  • Power-on reset to zero scale
  • Per channel power-down
  • Serial interface, up to 50 MHz
AD5624R
Quad,12-Bit nanoDAC® with 5ppm/°C On-Chip Reference
AD5624R/AD5644R/AD5664R Functional Block Diagram AD5624R/AD5644R/AD5664R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 3
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
Interface Transceivers 2
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Operational Amplifiers (Op Amps) 3
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Voltage References 2
ADR423 PRODUCTION Ultraprecision, Low Noise, 3.00 V XFET® Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5664R

AD5664R Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The EVAL-AD5664REBZ (Cypress based) is no longer available. Please use EVAL-AD5664RDBZ (SDP based).


The EVAL-AD5664RDBZ evaluation board helps users quickly prototype new AD5664R circuits and reduce design time. The AD5664R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5664R data sheet, which must be used in conjunction with user guide UG-986 when using the EVALAD5664RDBZ evaluation board.


The EVAL-AD5664RDBZ evaluation board interfaces to the USB port of a PC via the SDP-B controller board. Software that allows users to program the AD5664R can be downloaded via the EVAL-AD5664RDBZ product page.


The EVAL-AD5664RDBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).

EVAL-AD5664R
AD5664R Evaluation Board
Eval-AD5664RDBZ-Angle-web Eval-AD5664RDBZ-Bottom-web Eval-AD5664RDBZ-Top-web

Latest Discussions

Recently Viewed