AD5340

PRODUCTION

2.5 V to 5.5 V, 115 µA, Parallel Interface Single Voltage Output 12-Bit DAC

Viewing:

Overview

  • Single 12-Bit DAC in 24-Lead TSSOP
  • Low power operation: 115 μA @ 3 V, 140 μA @ 5 V
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V via PD Pin
  • 2.5 V to 5.5 V power supply
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered reference input options
  • See Data Sheet for Additional Information
AD5340
2.5 V to 5.5 V, 115 µA, Parallel Interface Single Voltage Output 12-Bit DAC
AD5340 Functional Block Diagram AD5340 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Evaluation Kits

eval board
EVAL-AD5340

AD5340DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5340DBZ evaluation board helps users quickly prototype new AD5340 circuits and reduce design time. The AD5340 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5340 data sheet, which must be used in conjunction with UG-981 when using the evaluation board.


The EVAL-AD5340DBZ evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download that allows users to program the AD5340.


The EVAL-AD5340DBZ evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).

EVAL-AD5340
AD5340DBZ Evaluation Board
Eval-AD5340DBZ-Angle-web Eval-AD5340DBZ-Bottom-web Eval-AD5340DBZ-Top-web

Latest Discussions

Recently Viewed