EZ-KIT Lite Evaluation Kit for ADSP-TS201S Processor

Product Details

The ADSP-TS201S EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-TS201S TigerSHARC® Processor and its multiprocessing capabilities. This EZ-KIT Lite includes two ADSP-TS201S processors on a desktop evaluation board along with fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI’s ADSP-TS201S hardware and software development environments and quickly prototype applications. The ADSP-TS201S EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development and debugging environment with the C/C++ compiler, assembler, and linker. Via the USB interface, VisualDSP++ can communicate with the included software debug agent enabling users to perform standard debugging functions (such as read and write memory, read and write registers, load and execute executables, set and clear breakpoints, and single-step assembly, C, and C++ source code) and multiprocessor functions (such as synchronous step, synchronous run, and synchronous halt). The evaluation versions of the included software tools have limited use with the EZ-KIT Lite.

The EZ-KIT Lite’s default EPROM boot mode enables the board to be used as a standalone unit without the requirement for a PC-host. If desired, the board can boot from an optional external host port interface connector, link port or “No Boot” based on jumper selections. The EZ-KIT Lite also includes a FLASH utility that can be used to download user specific boot code to the on-board FLASH memory using the USB interface

Part Number: ADZS-TS201S-EZLITE

Tools Support:: Tel: 1-800-ANALOGD (262-5643)
Contact Support


TS201-EZLITE

TS201-EZLITE

Features

  • Dual ADSP-TS201S TigerSHARC® Processors
  • 4 Mb (512K x 8-bit) FLASH memory
  • 32 MB (4M x 64-bit) SDRAM
  • AD1871 stereo, 24-bit, 96 kHz, multi-bit Sigma-Delta ADC
  • AD1854 stereo, 24-bit, 96 kHz, multi-bit Sigma-Delta DAC
  • Two 1/8” stereo audio jacks
  • 4 external LVDS link port connectors (1 Transmit and 1 Receive per processor)

DESIGN FILES

  • ADSP-TS201 EZ-KIT Lite Board Design Database (Revision 2.1)
  • (zip, 13.1MB)
    Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-TS201 EZ-KIT Lite.

    System Requirements

    • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
    • Intel Pentium® processor (x86 compatible), 1 GHz or faster
    • 512 MB RAM and 2 GB available hard disk space
    • VisualDSP++ 5.0

    Software and Tools

    • TigerSHARC Evaluation Kits
      EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a TigerSHARC processor via a USB-based PC-hosted tool set.
    • USB Emulators
      Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

    SampleBuy

    Price, packaging, availability

    EZ-KIT Lite Evaluation Kit for ADSP-TS201S Processor
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-TS201S-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
    ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
    ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    沪ICP备09046653号
    content here.
    content here.

    Send Feedback

    Close