USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites

Product Details

The Blackfin SHARC USB EZ-Extender plugs onto the expansion interface of the ADSP-BF518F and ADSP-21469 EZ-Board and EZ-KIT Lite’s. The EZ-Extender aids the design and prototyping phases of the processor targeted applications and extends the capabilities of the evaluation system by providing a connection between the asynchronous memory bus of the Blackfin/SHARC processor and a USB 2.0 device.

Ordering Information:
Part number: ADZS-BFSHUSB-EZEXT

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


BF/SHARC USB EZ-Extender

BF/SHARC USB EZ-Extender
 

Features

  • ADSP-21469: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • ADSP-21489: 176-pin LQFP package, 25 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P-6A
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • Temp Sensor: ADM1032 Two Wire Sensor
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0 Update 7

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

EngineerZone Support Community: Latest Hardware Tools

SampleBuy

Price, packaging, availability

USB EZ-Extender for Blackfin and SHARC EZ-Boards/EZ-KIT Lites
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-BF526-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF526-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-21469-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21469-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21479-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21479-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-21489-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-21489-EZBRD Status: Production Evaluation Board $350.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close