"NOT FOR USE IN IN-VIVO APPLICATIONS FOR BODY FLUID CONSTITUENT MONITORING, INCLUDING MONITORING ONE OR MORE OF THE COMPONENTS THAT FORM OR MAY BE A PART OF, OR CONTAMINATE HUMAN BLOOD OR OTHER BODY FLUIDS, SUCH AS, BUT NOT LIMITED TO CARBOXYHEMOGLOBIN, METHEMOGLOBIN TOTAL HEMOGLOBIN, OXYGEN SATURATION, OXYGEN CONTENT, FRACTIONAL ARTERIAL OXYGEN SATURATION, BILIRUBIN, GLUCOSE, DRUGS, LIPIDS, WATER, PROTEIN, AND PH."
Contact your ADI sales representative for more information. If you need to find a Sales Rep in your area, please visit the Sales & Distributor Map/Listing.
| Title | Content Type | File Type |
|---|---|---|
|
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface. |
VisualDSP++ | HTML |
|
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies. |
CrossCore Embedded Studio | HTML |
| ADSP-2147x SHARC Processor BSDL File 100 pin LQFP Package, (08/2010) (txt, 28 kB) | BSDL Files | TXT |
| ADSP-2147x SHARC Processor BSDL File 196 ball BGA Package, (08/2010) (txt, 34 kB) | BSDL Files | TXT |
| ADSP-2147x SHARC IBIS Datafile 88-ld LQFP package (05/2012) (txt, 138 kB) | IBIS Models | TXT |
| ADSP2147x SHARC IBIS Datafile BGA Package, (05/2012) (txt, 193 kB) | IBIS Models | TXT |
| ADSP-2147x SHARC IBIS Datafile LQFP Package (05/2012) (txt, 188 kB) | IBIS Models | TXT |
| SHARC Software Modules | Software Modules | HTML |
| VisualDSP++ Downloads and Updates | Software Tools Upgrades | HTML |
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.