Product Details

The SHARC® USB EZ-Extender daughter board allows developers to connect to the Parallel Port on the ADSP-21262 and ADSP-21364 EZ-KIT Lite® and to the Asynchronous Memory Bus on the ADSP-21369 EZ-KIT Lite. The EZ-Extender has peripherals that support USB 2.0

Applications and information about the use and connection of the various interfaces on the SHARC USB EZ-Extender are available from Analog Devices.

Part Number:
ADZS-SHRCUSB-EZEXT

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.


SHARC USB EZ-Extender

SHARC USB EZ-Extender
 

Features

  • ADSP-21262 SHARC® Processor
  • ADSP-21364 SHARC® Processor
  • ADSP-21369SHARC Processor
  • 1M x 8-bit Flash memory
  • AD1835 stereo, 96 kHz, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

Design Files

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0

SampleBuy

Price, packaging, availability

SHARC USB EZ-Extender
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-SHRCUSB-EZEXT Status: Production Evaluation Board $225.00 Yes -
ADZS-21262-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-21364-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-21369-EZLITE Status: Production Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close