EZ-KIT Lite® for the ADSP-BF533, ADSP-BF532, and ADSP-BF531 Blackfin® Processors

Product Status:   Production 

The ADSP-BF533 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-BF533 Blackfin Processor for a wide range of applications including audio and video processing. The EZ-KIT Lite includes an ADSP-BF533 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT ...More

EZ-KIT Lite® for the ADSP-BF533, ADSP-BF532, and ADSP-BF531 Blackfin® Processors

Product Description

The ADSP-BF533 EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the ADSP-BF533 Blackfin Processor for a wide range of applications including audio and video processing. The EZ-KIT Lite includes an ADSP-BF533 desktop evaluation board and fundamental debugging software to facilitate architecture evaluations via a USB-based PC-hosted tool set. With this EZ-KIT Lite, users can learn more about ADI's ADSP-BF533 hardware and software development and prototype applications. The ADSP-BF533 EZ-KIT Lite provides an evaluation suite of the VisualDSP++ integrated development and debug environment. The VisualDSP++ software included with the EZ-KIT Lite is limited in program memory size for use solely with the EZ-KIT Lite product.

Part Number:
ADZS-BF533-EZLITE

Available:
Now Available

EZ-Extenders Available For This Kit
Blackfin EZ-Extender Daughter Board
Blackfin A-V EZ-Extender Daughter Board
Blackfin USB-LAN EZ-Extender Daughter Board
Blackfin FPGA EZ-Extender
Blackfin Audio EZ-Extender

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

    • ADSP-BF533 Blackfin® Processor
    • 64 MB (32M x 16-bit) SDRAM
    • 2 MB (512K x 16-bit x 2) FLASH memory
    • ADV7183 video decoder w/ 3 input RCA jacks
    • AD1836 96 kHz audio codec w/ 4 input and 6 output RCA jacks
    • ADV7171 video encoder w/ 3 output RCA jacks
    • ADM3202 RS-232 line driver/receiver

Product Image for BF533-HARDWARE

BF533-EZLITE Product Image
Product Image for BF533-HARDWARE


Test Drive Tools

VisualDSP++ Development Software Test Drive Download
Download a 90-day free trial of VisualDSP++.


Product Image


Minimum Requirements


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

content here.
content here.