ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors

Product Details

The Blackfin® BF518F EZ-Board™ evaluation board provides developers with a low-cost platform for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin processors via an external JTAG emulator or standalone debug agent board. The EZ-Board also supports uClinux®. Note: To debug you must have a Debug Agent Board or Emulator. The EZ-Board has an expansion interface that allows for modularity with different EZ-Extender boards.

Ordering Information:
Part number: ADZS-BF518F-EZBRD

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD

Contact Support


BF518F EZ-Board

BF518F EZ-Board
 

Features

  • ADSP-BF518F: 400 MhZ, 176 Lead LQFP
  • SDRAM: 64 MB, 32M x 16, Micron MT48LC32M16A2TG ,3.3V
  • FLASH: 4 MB (2M x 16 ), Numonyx M29W320DB 3.3V, FBGA48
  • SPI FLASH: 4 Mb on-chip SPI 1.8V
  • Audio CODEC: ADI SSM2602 CODEC 3.3 Volts, 12MHz input
  • A/D Converter: AD7266, Differential/Single-Ended Input, Dual 2 MSPS, 12 bit 3 Channel
  • Power Analysis Interface: Precision resistors to measure VDDINT, VDDEXT, VDDMEM, VDDFLASH
  • Ethernet PHY: National Semiconductor 10/100 Single Port PHY
  • LEDs: 13 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 8 Ethernet (amber)
  • RTC Battery: 3.0 Volt Li-ION, CR2430 (270mAh)
  • Connectors: Ethernet, SD, EBIU Expansion, Group 1A and 1B Expansion, Group 2A Expansion

System Requirements

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/ Enterprise/ Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0 Update 5

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close