ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors

Product Details

The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF518F hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-BF518F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.

Ordering Information
Part number: ADZS-BF518F-EZLITE

CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

BF518F EZ-KIT Lite

BF518F EZ-KIT Lite
 

Features

  • BF518F EZ-Board
  • Evaluation version of VisualDSP++
  • Debug Agent Board
  • Ethernet, USB cable
  • Power supply

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • Blackfin Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a Blackfin Processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-SADA2-BRD Status: Production Evaluation Board $250.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close