Product Details

Development system for evaluation of the ADuC7039 complete system solution for battery monitoring in 12 V automotive applications.

The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

ADUC7039 DEVELOPMENT KITS

Development Tools QuickStart Plus System
Evaluation Board
Power Supply
Serial Cable
Windows Serial Downloader
PLA Tool
Elves
Code Example
Documentation
Keil uVision3
IAR Embedded Workbench and ROM Monitor
miDAS-Link JTAG Emulator

Documentation

EVALUATION BOARD DOCUMENTATION

ADuC7039 Evaluation Tools

APPLICATION NOTES

  • AN-1138: LINB DLL Programmer´s Guide
  • AN-946: Flash/EE Memory Programming via LIN—Protocol 6

GENERAL INFORMATION ON DEVELOPMENT TOOLS

Software and Tools

Tool Vendors:

  • IAR EWARM evaluation version integrated software development tool. 32kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.
  • Keil MDKARM evaluation version integrated software development tool. 16kByte limited evaluation version is included in specified kits. Tools provide IDE, C Compiler, ARM7TDMI core Simulator & Debugger.

ADI Tools

  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuC703x product. It allows in-system serial programming and debugging.
  • I2CWSD.exe Serial download supporting in-circuit programming using I2C, LIN protocol 4 and LIN protocol 6.

Adapters and Interposers

SampleBuy

Price, packaging, availability

Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUC7039QSPZ Status: Production ADuC7039 Quickstart Plus development system $159.00 Yes -
USB-I2C/LIN-CONV-Z Status: Production I2C/LIN Serial download interposer board $91.08 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close