ADuCRF101 Development Systems

Product Details

The ADuCRF101 is a fully integrated data acquisition solution designed for low power wireless applications. It features a 12-bit ADC, a low power ARM Cortex™-M3 processor, a 431MHz to 464 MHz and 862 MHz to 928 MHz RF transceiver, and Flash/EE memory, in a 9 mm × 9 mm LFCSP package.

The ADuCRF101 mini board allows a user to program, debug and evaluate the performance of the ADuCRF101. Its small form factor makes it the ideal hardware for evaluation of large wireless sensor network.

Different hardware kits are available, from a mini board on its own, to a combination of emulator and boards.

Software Contents:
  • Keil MDKARM evaluation version integrated software development tool.
  • IAR EWARM evaluation version integrated software development tool.
  • CM3WSD Serial Downloader
  • Example Code
  • Function Libraries
  • Get Started User Guide
  • Datasheets, Application Notes, Etc.


ADuCRF101 Development System Hardware contents

Content Mini kit (MK) QuickStart (QS) QuickStart Plus (QSP)
Mini board 1 1 2
Antenna 1 1 2
Emulator board 0 1 1
Battery holder 0 0 1
DVD 1 1 1

 

ADUCRF101

 

EVAL-ADUCRF101 Set up

Documentation

EVALUATION BOARD REV C DOCUMENTATION

Schematic and Board Outline

Software and Tools

Tool Vendors:

  • IAR EWARM evaluation version integrated software development tool
  • Keil MDKARM evaluation version integrated software development tool

ADI Tools:

  • CM3WSD Serial Download via UART
  • The On-Chip Kernel is a piece of firmware permanently embedded onto each ADuCRF01 product. It allows in-system serial programming and debugging.

SampleBuy

Price, packaging, availability

ADuCRF101 Development Systems
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EV-ADUCRF101MK1Z Status: Production ADUCRF101MK1Z Mini Kit $59.00 Yes -
EV-ADUCRF101MK3Z Status: Production ADUCRF101MK3Z Mini kit $59.00 Yes -
EV-ADUCRF101QS1Z Status: Production ADUCRF101QS1Z Quick Start kit $119.00 Yes -
EV-ADUCRF101QS3Z Status: Production ADUCRF101QS3Z Quick Start kit $119.00 Yes -
EV-ADUCRF101QSP1Z Status: Production ADUCRF101QSP1Z Quick Start Plus kit $169.00 Yes -
EV-ADUCRF101QSP3Z Status: Production ADUCRF101QSP3Z Quick Start Plus kit $169.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close