Add to Signal Chain Designer

ADSP-2191M:  16-bit Fixed-Point DSP, 160 MIPS, 160K bytes RAM

Product Details

The ADSP-2191 is a 160 MIPS 16-bit fixed point DSP that is software compatible with DSPs in the ADSP-218x family, noted for its easy-to-use algebraic assembly syntax. Although the architectures are compatible, the ADSP-2191 architecture incorporates a number of enhancements that enables significant performance increases and improved C-compiler efficiency over its predecessor. The ADSP-2191 is available in a 144-lead LQFP and 144-ball mini-BGA package and is pin compatible with the low cost ADSP-2196 with 16K words RAM and 16 words ROM and the ADSP-2195 with 32K words RAM and 16K words ROM. Pin to pin-compatibility allows programmers a simple migration path to smaller memory models to reduce system cost without hardware redesign.

Development Tools

The ADSP-2191 is supported by a complete set of software and hardware development tools including VisualDSP++™, evaluation boards,and JTAG emulators.

The VisualDSP++ integrated development and debug environment (IDDE) features an efficient C/C++ compiler, statistical profiling, and the new VisualDSP® Kernel (VDK) - all designed to make software development faster.

ADI makes it easier to evaluate the ADSP-2191 for a specific application with the ADSP-2191 EZ-KIT Lite™ evaluation system. The EZ-KIT Lite includes an ADSP-2191 DSP evaluation board and evaluation suite with VisualDSP++.

FEATURES and BENEFITS

  • 160 MIPS 16-bit fixed-point DSP
  • 160K bytes of on-chip RAM, configured as 32K words 24-bit RAM and 32K words 16-bit RAM
  • 16-bit parallel port interface supports SRAM, FLASH, or EPROM memory devices
  • Host port with DMA capability for glueless interface to 8- or 16-bit host processors
  • Three multichannel serial ports support A-law or µ-law companding, and T1/E1/H100 telecommunications standards
  • UART Port; Two SPI-compatible ports with slave select hardware
  • User selectable low-power operating modes
  • 10x10mm BGA / 144 Lead LQFP Packages; -40ºC to +85ºC ambient temperature range

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-2191M: DSP Microcomputer Data Sheet  (Rev A, 07/2002) (pdf, 1789 kB) Data Sheets PDF
AN-227: Digital Control System Design with the ADSP-2100 Family  (pdf) Application Notes PDF
EE-226: ADSP-2191 DSP Host Port Booting  (pdf, 490 kB) Application Notes PDF
EE-164: Advanced EPROM Boot and No-boot Scenarios with ADSP-219x DSPs  (pdf, 284 kB) Application Notes PDF
EE-188: Using C To Implement Interrupt-Driven Systems On ADSP-219x DSPs  (pdf, 64 kB) Application Notes PDF
EE-154: ADSP-2191 Host Port Interface  (pdf, 267 kB) Application Notes PDF
EE-145: SPI Booting of the ADSP-2191 using the Atmel AD25020N on an EZ-KIT Lite Evaluation Board  (pdf, 570 kB) Application Notes PDF
AN-572: Overlay Linking on the ADSP-219x  (pdf, 59 kB) Application Notes PDF
EE-144: Creating a Master-Slave SPI Interface Between Two ADSP-2191 DSPs  (pdf, 237 kB) Application Notes PDF
EE-139: Interfacing the ADSP-2191 to an AD7476 via the SPI Port  (pdf, 271 kB) Application Notes PDF
EE-152: Using Software Overlays with the ADSP-219x and VisualDSP 2.0++  (pdf, 182 kB) Application Notes PDF
EE-131: Booting the ADSP-2191/95/96 DSPs  (pdf, 272 kB) Application Notes PDF
EE-130: Making Fast Transition from ADSP-21xx to ADSP-219x  (pdf, 243 kB) Application Notes PDF
EE-123: An Overview of the ADSP-219x Pipeline  (pdf, 203 kB) Application Notes PDF
EE-122: Coding for Performance on the ADSP-219x  (pdf, 146 kB) Application Notes PDF
EE-156: Support for the H.100 protocol on the ADSP-2191  (pdf, 0) Application Notes PDF
EE-153: ADSP-2191 Programmable PLL  (pdf, 41 kB) Application Notes PDF
Using the ADSP-2100 Family Volume 1 (Rev 1.0, 1990)  (zip, 4890 kB) | Request a CD Processor Manuals ZIP
Using the ADSP-2100 Family Volume 2 (Rev 1.0)  (zip, 2219 kB) | Request a CD Processor Manuals ZIP
ADSP-219x DSP Instruction Set Reference (Rev 2.0, December 2005)  (pdf, 1410 kB) | Request a CD Processor Manuals PDF
ADSP-219x/2191 DSP Hardware Reference (Rev 1.1, August 2003)  (pdf) | Request a CD Processor Manuals PDF
ADSP-219x/2192 DSP Hardware Reference (Rev 1.1, April 2004)  (pdf, 4865 kB) | Request a CD Processor Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 3.5 Component Software Engineering User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 3657 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 4355 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Assembler and Preprocessor Manual for ADSP-218x and ADSP-219x DSPs (Rev 1.2, October 2003)  (pdf, 1223 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Linker and Utilities Manual for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 4739 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Kernel VDK User's Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 1870 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Loader Manual for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 2379 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Quick Installation Reference Card (Rev 1.1, March 2004)  (pdf, 78 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 C/C++ Compiler and Library Manual for ADSP-219x Processors (Rev 4.1, October 2003)  (pdf, 3209 kB) | Request a CD Software Manuals PDF
VisualDSP++ 3.5 Getting Started Guide for 16-Bit Processors (Rev 1.0, October 2003)  (pdf, 1218 kB) | Request a CD Software Manuals PDF
ADSP-2191 EZ-KIT Lite Manual (Rev 2.1, October 2003)  (pdf, 1401 kB) | Request a CD Evaluation Kit Manuals PDF
VisualDSP++ 2.0 for ADSP-21xx Family (May 2001)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 3.0 for ADSP-21xx Processors (Rev 1.0, July 2002)  (zip, 0) Legacy Software Manuals ZIP
EZ-Kit Lite Quick Start Guide (Rev 1.0)  (pdf, 120 kB) Legacy Evaluation Kit Manuals PDF
Apex-ICE USB Emulator Hardware Installation Guide (Rev 6.0, December 2002)  (pdf, 605 kB) Legacy Emulator Manuals PDF
Summit-ICE PCI Emulator Hardware Installation Guide (Rev. 4, December 2002)  (pdf, 508 kB) Legacy Emulator Manuals PDF
Glue-less, Hot-Swappable CompactFlash™ Storage-Card Interface with the ADSP-2191M Digital Signal Processor
(Analog Dialogue, Vol. 37, January 2003)
Analog Dialogue HTML
ADSP-2191 16-Bit Fixed Point DSP Product Brief  (pdf, 0 kB) Product Highlights PDF
ADSP-2191/95/96 Anomaly List for Revision 1.0 (Rev F, 04/25/2006)  (pdf) IC Anomalies PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADSP-2191M IBIS Datafile (BGA Package), Version 2.1, Rev. 2.0, 01/28/02.  (txt)
[IBIS Ver]2.1, [File Rev]2.0, [Date]01/28/02
IBIS Models TXT
ADSP-2191M IBIS Datafile (LQFP Package), Version 2.1, Rev. 2.0, 01/28/02.  (txt)
[IBIS Ver]2.1, [File Rev]2.0,[Date] 01/28/02
IBIS Models TXT
ADSP-2191M IBIS Datafile (LQFP Package)  (txt, 94 kB) IBIS Models TXT
ADSP-2191M: LQFP package  (txt)
[BSDL Revision] [Date] 2/28/01
BSDL Files TXT
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML
ADSP-219x Single-Core Optimized Example Code Code Examples HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADSP-2191M Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-2191MBCA-140 Status: Production 144 ball CSPBGA (10x10x1.4mm) 144 Ind Tray, 184 $26.27 $23.89 N  Material Info PCN Purchase
ADSP-2191MBCAZ-140 Status: Production CHIP SCALE BGA 144 Ind Tray, 184 $23.44 $21.30 Y  Material Info PCN Purchase
ADSP-2191MBSTZ-140 Status: Production 144 ld LQFP (20x20mm) 144 Ind Tray, 60 $23.44 $21.30 Y  Material Info PCN Purchase
ADSP-2191MKCA-160 Status: Production 144 ball CSPBGA (10x10x1.4mm) 144 Comm. Tray, 184 $26.27 $23.89 N  Material Info PCN Purchase
ADSP-2191MKCAZ-160 Status: Production CHIP SCALE BGA 144 Comm. Tray, 184 $23.44 $21.30 Y  Material Info PCN Purchase
ADSP-2191MKSTZ-160 Status: Production 144 ld LQFP (20x20mm) 144 Comm. Tray, 60 $23.44 $21.30 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close