Add to Signal Chain Designer

ADSP-2183:  16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM

Product Details

The ADSP-2183 is a single-chip microcomputer optimized for digital signal processing (DSP) and other high speed numeric processing applications.

The ADSP-2183 combines the ADSP-2100 family base architecture (three computational units, data address generators and a program sequencer) with two serial ports, a 16-bit internal DMA port, a byte DMA port, a programmable timer, Flag I/O, extensive interrupt capabilities, and on-chip program and data memory.

The ADSP-2183 integrates 80K bytes of on-chip memory configured as 16K words (24-bit) of program RAM, and 16K words (16-bit) of data RAM. Power-down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-2183 is available in a 128-lead LQFP package.

In addition, the ADSP-2183 supports new instructions, which include bit manipulations-bit set, bit clear, bit toggle, bit test- new ALU constants, new multiplication instruction (x squared), biased rounding, result free ALU operations, I/O memory transfers and global interrupt masking, for increased flexibility.

Fabricated in a high speed, double metal, low power, CMOS process, the ADSP-2183 operates with a 19 ns instruction cycle time. Every instruction can execute in a single processor cycle.

The ADSP-2183's flexible architecture and comprehensive instruction set allow the processor to perform multiple operations in parallel. In one processor cycle the ADSP-2183 can:

  • generate the next program address
  • fetch the next instruction
  • perform one or two data moves
  • update one or two data address pointers
  • perform a computational operation
  • FEATURES and BENEFITS

    • 19 ns Instruction Cycle Time from 26.32 MHz Crystal @ 3.3 Volts
    • 52 MIPS Sustained Performance
    • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
    • 80K Bytes of On-Chip RAM, Configured as 16K Words On-Chip Program Memory RAM and 16K Words On-Chip Data Memory RAM
    • Dual Purpose Program Memory for Both Instruction and Data Storage
    • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory
    • 4 MByte Memory Interface for Storage of Data Tables and Program Overlays
    • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers

    Functional Block Diagram

    Documentation

    Title Content Type File Type
    ADSP-2183: 16-bit, 52 MIPS, 3.3 v, 2 serial ports, host port, 80 KB RAM Data Sheet  (Rev C, 08/2000) (pdf, 252 kB) Data Sheets PDF
    AN-227: Digital Control System Design with the ADSP-2100 Family  (pdf) Application Notes PDF
    EE-32: Language Extensions: Memory Storage Types, ASM & Inline Constructs  (pdf, 89 kB) Application Notes PDF
    AN-334: Digital Signal Processing Techniques  (pdf, 982 kB) Application Notes PDF
    AN-524: ADV601/ADV611 Bin Width Calculation in ADSP-21xx DSP  (pdf, 84 kB) Application Notes PDF
    EE-168: Using Third Overtone Crystals with the ADSP-218x DSP  (pdf, 838 kB) Application Notes PDF
    EE-146: Implementing a Boot Manager for ADSP-218x Family DSPs  (pdf, 306 kB) Application Notes PDF
    EE-37: How to Interface an LCD to the 21xx and 2106x Family DSP's  (pdf, 19 kB) Application Notes PDF
    EE-142: Autobuffering, C and FFTs on the ADSP-218x  (pdf, 151 kB) Application Notes PDF
    EE-133: Converting From Legacy Architecture Files To Linker Description Files for the ADSP-218x  (pdf, 267 kB) Application Notes PDF
    EE-125: ADSP-218x Embedded System Software Management and In-System-Programming (ISP)  (pdf, 33 kB) Application Notes PDF
    EE-96: Interfacing Two AD73311 Codecs to the ADSP-218x  (pdf, 203 kB) Application Notes PDF
    EE-90: Using the 21xx C-FFT Library  (pdf, 204 kB) Application Notes PDF
    EE-79: EPROM Booting In Host Mode with 100 Pin 218x Processors  (pdf, 241 kB) Application Notes PDF
    EE-78: BDMA Usage on 100 pin ADSP-218x DSPs Configured for IDMA Use  (pdf, 160 kB) Application Notes PDF
    EE-74: Analog Devices Serial Port Development and Troubleshooting Guide  (pdf, 343 kB) Application Notes PDF
    EE-64: Setting Mode Pins on Reset  (pdf, 119 kB) Application Notes PDF
    EE-60: Simulating an RS-232 UART Using the Synchronous Serial Ports on the ADSP-21xx Family DSPs  (pdf, 257 kB) Application Notes PDF
    EE-48: Converting Legacy 21xx Systems To A 218x System Design  (pdf, 266 kB) Application Notes PDF
    EE-39: Interfacing 5V Flash Memory to an ADSP-218x (Byte Programming Algorithm)  (pdf, 52 kB) Application Notes PDF
    EE-36: ADSP-21xx Interface to the IOM-2 bus  (pdf, 46 kB) Application Notes PDF
    EE-33: Programming The ADSP-21xx Timer In C  (pdf, 0 kB) Application Notes PDF
    EE-18: Choosing and Using FFTs for ADSP-21xx  (pdf, 16 kB) Application Notes PDF
    EE-06: ADSP-21xx Serial Port Startup Issues  (pdf, 8 kB) Application Notes PDF
    EE-2: Using ADSP-218x I/O Space  (pdf, 170 kB) Application Notes PDF
    AN-1: ADSP-21xx Legacy Application Notes Application Notes HTML
    AN-227:  Digital Control System Design with the ADSP-2100 Family  (pdf, 671 kB) Application Notes PDF
    Using the ADSP-2100 Family Volume 2 (Rev 1.0)  (zip, 2219 kB) | Request a CD Processor Manuals ZIP
    VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
    ADSP-2189M EZ-KIT Lite Evaluation System Manual (Rev 2.1, October 2003)  (pdf, 1468 kB) Evaluation Kit Manuals PDF
    ADSP-218X Family EZ-ICE Hardware Installation Guide (Rev 1.0, 2000)  (pdf, 113 kB) Emulator Manuals PDF
    ADSP-218X Family EZ-ICE Hardware Installation Guide (Rev 1.0, 2000)  (pdf, 113 kB) Legacy Emulator Manuals PDF
    For Efficient Signal Processing in Embedded Systems, Take a DSP, not a RISC
    (Analog Dialogue, Vol. 30, No. 3, 1996)
    Analog Dialogue HTML
    ADSP-2183 Anomaly List for Revisions 1.2-3.2  (pdf) IC Anomalies PDF
    Industrial ICs
    Industrial ICs Solutions Bulletin, Volume 10, Issue 8
    Solutions Bulletins HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    VisualDSP++ Downloads and Updates Software Tools Upgrades HTML
    ADSP-218x Application Code Examples Code Examples HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    SampleSample & Buy

    Price, packaging, availability

    ADSP-2183 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADSP-2183BSTZ-160 Status: Production 128 ld LQFP (14x20mm) 128 Ind Tray, 72 $35.85 $31.37 Y  Material Info PCN Purchase
    ADSP-2183KCA-210 Status: Production 144 ball CSPBGA (10x10x1.4mm) 144 Comm. Tray, 184 $44.38 $39.22 N  Material Info PCN Purchase
    ADSP-2183KCAZ-210 Status: Production CHIP SCALE BGA 144 Comm. Tray, 184 $39.57 $34.97 Y  Material Info PCN Purchase
    ADSP-2183KSTZ-210 Status: Production 128 ld LQFP (14x20mm) 128 Comm. Tray, 72 $36.92 $32.32 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    EZ-ICE® Serial Emulator for ADSP-218x Processor Family
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-218X-ICE-2.5V Status: Production Evaluation Board $2,000.00 Yes -
    VDSP-21XX-PCFLOAT Status: Production Evaluation Board $4,300.00 Yes -
    VDSP-21XX-PCFLT-5 Status: Production Evaluation Board $14,200.00 Yes -
    VDSP-21XX-PC-FULL Status: Production Evaluation Board $3,550.00 Yes -
    VDSP-21XX-PC-TEST Status: Production Evaluation Board - Yes -
    EZ-KIT Lite Evaluation Kit for ADSP-218x Processor
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-2189M-EZLITE Status: Production Evaluation Board $300.00 Yes -
    ADZU-2189M-EZLITE Status: Obsolete Evaluation Board - Yes - Contact ADI
    ADZS-218X-ICE-2.5V Status: Production Evaluation Board $2,000.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close