EZ-KIT Lite Evaluation Kit for ADSP-218x Processor

Product Details

The ADSP-2189M EZ-KIT Lite provides developers with a cost-effective method for initial evaluation of the powerful ADSP-218x DSP family architecture. The ADSP-2189M EZ-KIT Lite includes a stand-alone ADSP-2189M DSP board and fundamental code generation debug software. With this EZ-KIT Lite, users can learn about DSP hardware and software development and evaluate potential applications of the ADSP-218X M family of DSPs. The ADSP-2189M EZ-KIT Lite provides an evaluation suite of the VisualDSP++ development environment with the C compiler, assembler, and linker. All software tools are limited to use with the EZ-KIT Lite product.

Demonstration programs shipped with this EZ-KIT Lite system include common signal processing algorithms such as convolution and Fibonacci calculations. Programs that demonstrate the use of the hardware features of the ADSP-2189M are provided including interrupts, overlays, timers and the on-board codec.

Part Number
ADZS-2189M-EZLITE

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

218x-EZ-Kit Lite

2189-EZ-Kit Lite
 

FEATURES

  • ADSP-2189M DSP
  • Supports ADSP-218x DSP family
  • RS-232 interface port
  • 2Mbit or greater boot protected flash PROM
  • Expansion capabilities
  • Evaluation suite of VisualDSP++
  • Support for 2.5 and 3.3 I/O selectable
  • AD 73322 codec
  • CE certified

DESIGN FILES

  • ADSP-2189M EZ-KIT Lite Design Database
  • (zip, 3.18MB)
    Contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-2189M EZ-KIT Lite.

    System Requirements

    • Windows® 9x/NT 4.0 Windows 2000, ME and XP
    • Intel Pentium® processor 166 MGHz or faster
    • 32 MB RAM and 200 MB available hard disk space
    • One RS-232 compatible serial port
    • VisualDSP++ 3.5

    Software and Tools

    • USB Emulators
      Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

    SampleBuy

    Price, packaging, availability

    EZ-KIT Lite Evaluation Kit for ADSP-218x Processor
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADZS-2189M-EZLITE Status: Production Evaluation Board $300.00 Yes -
    ADZU-2189M-EZLITE Status: Obsolete Evaluation Board - Yes - Contact ADI
    ADZS-218X-ICE-2.5V Status: Production Evaluation Board $2,000.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close