Add to Signal Chain Designer

ADA4691-4:  Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Quad Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4691-4 is a quad rail-to-rail output, single-supply amplifier featuring low power, wide bandwidth, and low noise. The ADA4691-4 has two independent shutdown pins, allowing further reduction in supply current. These amplifiers are ideal for a wide variety of applications. Audio preamps, filters, IR/photodiode amplifiers, charge amps, and high impedance sensors all benefit from this combination of performance features. The ADA4692-4 is a quad version without shutdown in a 14-lead TSSOP package.

Applications for these amplifiers include consumer audio personal players with low noise and low distortion that provide enough gain and slew rate response over the audio band at low power. Industrial applications with high impedance sensors, such as pyroelectric sensors and other IR sensors, benefit from the high impedance input, low offset drift, and enough band-width and response for low gain applications.

The ADA4691-4 is specified over the extended industrial temperature range (−40°C to +125°C). The ADA4691-4 is available in a 16-lead LFCSP packages.

Applications
  • Photodiode amplifier
  • Sensor amplifier
  • Portable instrumentation
  • Portable medical devices
  • Portable audio: MP3, PDA, smart phone, notebook
  • Headphone speaker driver
  • Communications
  • Low-side current sense
  • ADC driver
  • Active filter
  • Sample-and-hold
  • Automotive sensors

FEATURES and BENEFITS

  • Low power: 180 μA typical
  • Low distortion: 0.003% THD + N
  • Low noise: 16 nV/√Hz typical
  • 3.6 MHz bandwidth
  • Offset voltage: 500 μV typical
  • Low offset voltage drift: 4 μV/°C maximum
  • Very low input bias currents: 0.5 pA typical
  • 2.7 V to 5 V single supply or ±1.35 V to ±2.5 V dual supply
  • Available in small 3 mm × 3mm LFCSP packages

Pin Configuration for ADA4691-4

Documentation

Title Content Type File Type
Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifiers (Rev D, 11/2010) (pdf, 699 kB) Data Sheets PDF
Low Power Amplifiers Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4691-4 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close