Add to Signal Chain Designer

AD8656:  Low Noise, Precision CMOS Dual Amplifier

Product Details

The AD8656 is one of the industry’s lowest noise, precision CMOS amplifiers. It leverages the Analog Devices DigiTrim® technology to achieve high dc accuracy.

The AD8656 provides low noise (2.7 nV/√Hz @ 10 kHz), low THD + N (0.0007%), and high precision performance (250 μV max over VCM) to low voltage applications. The ability to swing rail-to-rail at the input and output enables designers to buffer analog-to-digital converters (ADCs) and other wide dynamic range devices in single-supply systems.

The high precision performance of the AD8656 improves the resolution and dynamic range in low voltage applications. Audio applications, such as microphone pre-amps and audio mixing consoles, benefit from the low noise, low distortion, and high output current capability of the AD8656 to reduce system level noise performance and maintain audio fidelity. The high precision and rail-to-rail input and output of the AD8656 benefit data acquisition, process controls, and PLL filter applications.

The AD8656 is fully specified over the −40°C to +125°C temperature range. The AD8656 is available in Pb-free, 8-lead MSOP and SOIC packages.

FEATURES and BENEFITS

  • Low Noise: 2.7 nV/√Hz @
    f = 10 kHz
  • Low offset voltage:
    250 μV max over VCM
  • Bandwidth: 28 MHz
  • Rail-to-rail Input and Output
  • Unity Gain Stable
  • 2.7 V to 5 V Operation
  • −40°C to +125°C Operation

Pin Configuration Diagram for AD8656

AEC-Q100 Qualified

A version of this product is AEC-Q100 qualified. View the complete list of Operational Amplifiers and References qualified for Automotive applications.

Documentation

Title Content Type File Type
AD8655/AD8656: Low Noise, Precision CMOS Amplifier Data Sheet (Rev B, 09/2011) (pdf, 323 kB) Data Sheets PDF
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8656 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8656 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8656ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.40 $1.11 Y  Material Info PCN Purchase Sample
AD8656ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 $1.40 $1.11 Y  Material Info PCN Purchase
AD8656ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.40 $1.11 Y  Material Info PCN Purchase Sample
AD8656ARZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 2500 - $1.11 Y  Material Info PCN Purchase
AD8656ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.11 Y  Material Info PCN Purchase
AD8656WARMZ-REEL Status: Production 8 ld MSOP 8 Auto Reel, 3000 - $1.40 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close