Add to Signal Chain Designer

AD8574:  Zero-Drift, Single-Supply, RRIO Quad Op Amp

Product Details

Newer Alternatives:
  • AD8630 with higher speed and lower noise

This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.

The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.

With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.

The AD8574-EP supports defense and aerospace applications (AQEC standard)

Applications
  • Temperature sensors
  • Pressure sensors
  • Precision current sensing
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers

FEATURES and BENEFITS

  • Low offset voltage: 1 μV
  • Input offset drift: 0.005 μV/°C
  • Rail-to-rail input and output swing
  • 5 V/2.7 V single-supply operation
  • High gain: 145 dB typical
  • CMRR: 140 dB typical
  • PSRR: 130 dB typical
  • See data sheet for additional features

AD8574-EP Supports defense and aerospace applications (AQEC standard)

  • Download AD8574-EP Data Sheet (pdf)
  • Military temperature range
    (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/12634 DSCC Drawing Number

Pin Configuration Diagram for AD8574

Similar Products

ADA4528-1 and ADA4528-2: available in single and dual versions offering lower offset and drift, voltage noise, with higher bandwidth in a zero-drift precision Op Amp

Documentation

Title Content Type File Type
AD8571/AD8572/AD8574: Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifiers Data Sheet  (Rev E, 03/2011) (pdf, 513 kB) Data Sheets PDF
AD8574-EP: Zero-Drift, Single-Supply, Rail-to-Rail I/O Quad, Operational Amplifier Data Sheet (Rev 0, 08/2010) (pdf, 234 kB) Data Sheets PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
Technical Articles HTML
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000)
Technical Articles HTML
Achieving High Accuracy System Designs with Zero-drift Amplifiers Overview HTML
Zero-Drift Amplifiers  (pdf, 0) Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
AD8574 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8574 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8574AR Status: Production 14 ld SOIC 14 Ind Tube, 56 $4.24 $3.92 N  Material Info PCN Purchase
AD8574AR-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $3.92 N  Material Info PCN Purchase
AD8574AR-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $3.92 N  Material Info PCN Purchase
AD8574ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $3.67 $3.40 Y  Material Info PCN Purchase
AD8574ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $3.40 Y  Material Info PCN Purchase
AD8574ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $3.67 $3.40 Y  Material Info PCN Purchase
AD8574ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 - $3.40 Y  Material Info PCN Purchase
AD8574ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 - $3.40 Y  Material Info PCN Purchase
AD8574TRU-EP Status: Production 14 ld TSSOP 14 Mil Tube, 96 $8.48 $7.84 N  Material Info Notify Me Purchase
AD8574TRU-EP-RL Status: Production 14 ld TSSOP 14 Mil Reel, 2500 - $7.84 N  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close