Add to Signal Chain Designer

ADA4505-4:  10 µA, RRIO, Zero Input Crossover Distortion Quad Op Amp

Product Details

Product Status:Recommended for New Designs

The ADA4505-1/ADA4505-2/ADA4505-4 are single, dual, and quad micropower amplifiers featuring rail-to-rail input and output swings while operating from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies.

Employing a new circuit technology, these low cost amplifiers offer zero input crossover distortion (excellent PSRR and CMRR performance) and very low bias current, while operating with a supply current of less than 10 μA per amplifier.

This combination of features makes the ADA4505-x amplifiers ideal choices for battery-powered applications because they minimize errors due to power supply voltage variations over the lifetime of the battery and maintain high CMRR even for a rail-to-rail op amp.

Remote battery-powered sensors, handheld instrumentation and consumer equipment, hazard detectors (for example, smoke, fire, and gas), and patient monitors can benefit from the features of the ADA4505-x amplifiers.

The ADA4505-x family is specified for both the industrial temperature range (−40°C to +85°C) and the extended industrial temperature range (−40°C to +125°C). The ADA4505-1 single amplifier is available in a tiny 5-lead SOT-23. The ADA4505-2 dual amplifier is available in a standard 8-lead MSOP and a 8-ball WLCSP. The ADA4505-4 quad amplifier is available in a 14-lead TSSOP and a 14-ball WLCSP.

The ADA4505-x family is a member of a growing series of zero crossover op amps offered by Analog Devices, Inc., including the AD8506/AD8508, which also operate from a single 1.8 V to 5 V power supply or from dual ±0.9 V to ±2.5 V power supplies.

Applications

  • Pressure and position sensors
  • Remote security
  • Medical monitors
  • Battery-powered consumer equipment
  • Hazard detectors

FEATURES and BENEFITS

  • PSRR: 100 dB minimum
  • CMRR: 105 dB typical
  • Very low supply current: 10 μA per amplifier maximum
  • 1.8 V to 5 V single-supply or ±0.9 V to ±2.5 V dual-supply operation
  • Rail-to-rail input and output
  • 3 mV offset voltage maximum
  • Very low input bias current: 0.5 pA typical

Pin Configuration for ADA4505-4

Similar Products

  • ADA4500-2 : available in a dual channel version offering lower offset, drift, and voltage noise, higher bandwidth and slew rate, output drive, and CMRR in a zero-crossover precision Op Amp
  • AD8505, AD8506, AD8508: available in single, dual and quad channel versions offering lower supply current with the rail-to-rail linearity of a zero-crossover Op Amp.

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADA4505 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4505-4 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4505-4ACBZ-R7 Status: Production 14 Ball WLCSP 14 Ind Reel, 3000 - $1.01 Y  Material Info Notify Me Purchase Sample
ADA4505-4ACBZ-RL Status: Production 14 Ball WLCSP 14 Ind Reel, 10000 - $1.01 Y  Material Info Notify Me Purchase
ADA4505-4ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $1.19 $1.01 Y  Material Info PCN Purchase Sample
ADA4505-4ARUZ-RL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 - $1.01 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-4 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-4RUZ Status: Production QUAD 14-Lead TSSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production QUAD R-14 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close