Add to Signal Chain Designer

AD8668:  16 V, 4 MHz Rail-to-Rail Output Quad Op Amp

Product Details

The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise. For lower offset voltage, choose the AD8661/AD8662/AD8664 family. The combination of low offsets, very low input bias currents, and wide supply range make these amplifiers useful in a wide variety of cost sensitive applications normally associated with much higher priced JFET amplifiers. Systems using high impedance sensors, such as photo diodes, benefit from the combination of low input bias current, low noise, and low offset and bandwidth. The wide operating voltage range matches high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth, and the lack of popcorn noise found in many other low input bias current amplifiers.

The AD866x family is specified over the extended industrial temperature range (−40°C to +125°C). See ordering guide for automotive models.


Applications
  • Sensor amplification
  • Reference buffers
  • Medical equipment
  • Physiological measurements
  • Signal filters and conditioning
  • Consumer audio
  • Photodiode amplification
  • ADC driver
  • Level shifting circuits

FEATURES and BENEFITS

  • Offset voltage: 2.5 mV max
  • Low input bias current: 1 pA max
  • Single-supply operation: 5 V to 16 V
  • Dual-supply operation: ±2.5 V to ±8 V
  • Low noise: 8 nV/√Hz @ 10 kHz
  • Wide bandwidth: 4 MHz
  • Rail-to-rail output
  • Unity-gain stable
  • Lead-free packaging
  • Qualified for automotive applications

Pin Diagram for AD8668

Documentation

Title Content Type File Type
AD8665/AD8666/AD8668: 16 V, 4 MHz RR0 Amplifiers Data Sheet (Rev B, 07/2011) (pdf, 513 kB) Data Sheets PDF
Amplifier pricing where you want it,  (pdf, 1037 kB)
... performance where you need it.
Overview PDF
Security and Surveillance Applications Overview HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8668 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8668ARUZ Status: Production 14 ld TSSOP 14 Ind Tube, 96 $2.05 $1.75 Y  Material Info PCN Purchase Sample
AD8668ARUZ-REEL Status: Production 14 ld TSSOP 14 Ind Reel, 2500 $2.05 $1.75 Y  Material Info PCN Purchase
AD8668ARZ Status: Production 14 ld SOIC 14 Ind Tube, 56 $2.05 $1.75 Y  Material Info PCN Purchase Sample
AD8668ARZ-REEL Status: Production 14 ld SOIC 14 Ind Reel, 2500 $2.05 $1.75 Y  Material Info PCN Purchase
AD8668ARZ-REEL7 Status: Production 14 ld SOIC 14 Ind Reel, 1000 $2.05 $1.75 Y  Material Info PCN Purchase
AD8668WARUZ-R7 Status: Production 14 ld TSSOP 14 Auto Reel, 1000 - $2.19 Y  Material Info Notify Me Purchase
AD8668WARUZ-RL Status: Production 14 ld TSSOP 14 Auto Reel, 2500 - $2.19 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close