Add to Signal Chain Designer

AD8665:  16 V, 4 MHz Rail-to-Rail Single Op Amp

Product Details

The AD866x family are single supply, rail-to-rail output amplifiers with low noise performance featuring an extended operating range with supply voltages up to 16 V. They also feature low input bias currents, wide signal bandwidth, and low input voltage and current noise. For lower offset voltage, choose the AD8661/AD8662/AD8664 family.

The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth. The wide operating voltage range matches high performance ADCs and DACs. Audio applications and medical monitoring equipment can take advantage of the high input impedance, low voltage and current noise, wide bandwidth, and the lack of popcorn noise found in many other low input bias current amplifiers. The AD866x family is specified over the extended industrial temperature range (−40°C to +125°C).

Applications

  • Reference Buffers
  • Medical Equipment
  • Physiological measurements
  • Signal filters and conditioning
  • Consumer audio
  • Photodiode amplification
  • ADC driver
  • Level shifting circuits
  • Data Sheet, Rev. A, 10/06

    FEATURES and BENEFITS

    • Offset voltage: 2.5 mV max
    • Low input bias current: 1 pA max
    • Single-supply operation: 5 V to 16 V
    • Dual-supply operation: ±2.5 V to ±8 V
    • Low noise: 8 nV/√Hz @ 10 kHz
    • Wide bandwidth: 4 MHz
    • Rail-to-rail output
    • Unity-gain stable
    • Lead-free packaging

    Pin Configuration for AD8665

    Documentation

    Title Content Type File Type
    AD8665/AD8666/AD8668: 16 V, 4 MHz RR0 Amplifiers Data Sheet (Rev B, 07/2011) (pdf, 513 kB) Data Sheets PDF
    Amplifier pricing where you want it,  (pdf, 1037 kB)
    ... performance where you need it.
    Overview PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8665 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8665ARJZ-R2 Status: Production 5 ld SOT-23 5 Ind Reel, 250 $1.18 $1.18 Y  Material Info PCN Purchase
    AD8665ARJZ-REEL Status: Production 5 ld SOT-23 5 Ind Reel, 10000 $1.00 $0.83 Y  Material Info PCN Purchase
    AD8665ARJZ-REEL7 Status: Production 5 ld SOT-23 5 Ind Reel, 3000 $1.00 $0.83 Y  Material Info PCN Purchase
    AD8665ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.00 $0.83 Y  Material Info PCN Purchase Sample
    AD8665ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $1.00 $0.83 Y  Material Info PCN Purchase
    AD8665ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.00 $0.83 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close