Add to Signal Chain Designer

AD8663:  Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifier

Product Details

The AD866x are rail-to-rail output amplifiers that use the Analog Devices, Inc., patented DigiTrim® trimming technique to achieve low offset voltage. The AD866x feature an extended operating range with supply voltages up to 16 V. They also feature low input bias current, low input offset voltage, and low current noise.

The combination of low offset, very low input bias current, and a wide supply range makes these amplifiers useful in a wide variety of applications usually associated with higher priced JFET amplifiers. Systems using high impedance sensors, such as photodiodes, benefit from the combination of low input bias current, low noise, low offset, and wide bandwidth.

The ability to operate the device for single (5 V to 16 V) or dual supplies (±2.5 V to ±8 V) supports many applications. The rail-to-rail outputs provide increased dynamic range to drive low frequency data converters. The low bias current drift is well suited for precision I-to-V converters. The combination of precision offset, offset drift, and low noise also make the op amps ideal for gain, dc offset adjust, and active filter in both instrumentation and medical applications. These low power op amps can be used in IR thermometers, pH and ORP instruments, pressure transducer front ends, and other sensor signal conditioning circuits that are used in remote or wireless applications.

The AD8663/AD8667/AD8669 are specified over the extended industrial temperature range of −40°C to +125°C. The single AD8663 is available in a narrow 8-lead SOIC package and a very thin, 8-lead LFCSP. The dual AD8667 is available in a narrow 8-lead SOIC package and an 8-lead MSOP. The quad AD8669 is available in a 14-lead SOIC package.

Applications
  • Sensor front ends
  • Transimpedance amps
  • Electrometer applications
  • Photodiode amplification
  • Low power ADC drivers
  • Medical diagnostic instruments
  • pH and ORP meters and probes
  • DAC or REF buffers

FEATURES and BENEFITS

  • Low offset voltage: 175 μV maximum @ VSY = 5 V
  • Low supply current: 275 μA maximum per amplifier
  • Single-supply operation: 5 V to 16 V
  • Low noise: 23 nV/√Hz
  • Low input bias current: 300 fA
  • Unity-gain stable
  • Small packages available
    3 mm × 3 mm, 8-lead LFCSP
    8-lead MSOP
  • Other packages
    8-lead SOIC
    14-lead SOIC
    14-lead TSSOP

Pin Configuration Diagram for AD8663

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8663 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8663 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8663ACPZ-R2 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 250 $1.67 $1.67 Y  Material Info PCN Purchase
AD8663ACPZ-REEL Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 5000 $1.43 $1.25 Y  Material Info PCN Purchase
AD8663ACPZ-REEL7 Status: Production 8 ld LFCSP (3x3mm) 8 Ind Reel, 1500 $1.43 $1.25 Y  Material Info PCN Purchase Sample
AD8663ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.43 $1.17 Y  Material Info PCN Purchase Sample
AD8663ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 $1.43 $1.17 Y  Material Info PCN Purchase
AD8663ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 $1.43 $1.17 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close