Add to Signal Chain Designer

AD8655:  Low Noise, Precision CMOS Amplifier

Product Details

The AD8655 is a low noise, precision CMOS amplifier featuring rail-to-rail output. The ability to swing rail-to-rail at the input and output enables designers to buffer ADCs and other wide output swing devices in single-supply systems.

The AD8655 features ADI’s patented DigiTrim® technology to achieve high DC accuracy. The AD8655 is suitable for industrial instrumentation applications where noise and DC performance are critical.

The AD8655 is fully specified over the −40°C to +125°C temperature range. AD8655 is available in 8-lead MSOP and SOIC packages.


Applications
  • Industrial Controls
  • Precision Filters
  • Digital Scales
  • Strain Gauges
  • Audio
  • FEATURES and BENEFITS

    • Low Noise: 2.7 nV/√rHz @ f = 10 kHz
    • Low Distortion: 0.0008%
    • Low Offset Voltage: 250 uV max
    • Bandwidth: 28 MHz
    • Rail-to-rail Input/Output
    • Unity Gain Stable
    • 2.7 V to 5.5 V Operation
    • −40°C to +125°C Operation

    Pin Configuration Diagram for AD8655

    Documentation

    Title Content Type File Type
    AD8655/AD8656: Low Noise, Precision CMOS Amplifier Data Sheet (Rev B, 09/2011) (pdf, 323 kB) Data Sheets PDF
    MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits  (pdf, 425 kB) Technical Articles PDF
    Reduce Noise and Power Levels with Precision Data Acquisition Solution Technical Articles HTML
    Demystifying Auto-Zero Amplifiers Part 2
    by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000)
    Technical Articles HTML
    Industrial Applications Overview HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD8655 SPICE Macro Model SPICE Models HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD8655 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD8655ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $0.89 $0.71 Y  Material Info PCN Purchase Sample
    AD8655ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $0.71 Y  Material Info PCN Purchase
    AD8655ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $0.89 $0.71 Y  Material Info PCN Purchase Sample
    AD8655ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $0.71 Y  Material Info PCN Purchase
    AD8655ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $0.71 Y  Material Info PCN Purchase
    AD8655WARMZ-RL Status: Pre-Release MICRO SOIC 8 Auto Reel - - Y  Material Info Notify Me Contact ADI
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    PRAOPAMP Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
    EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
    EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close