Add to Signal Chain Designer

OP777:  Precision Single Rail-to-Rail Output Single Supply Op Amp

Product Details

The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to rail output ranges. These amplifiers provide improved performance over the industry standard OP07 with ±15V supplies and offer the further advantages of true single supply operation down to +3.0V and smaller package options than any other high voltage precision bipolar amplifier. Outputs are stable with capacitive loads of over 1000pF. Supply current is less than 300....A per amplifier at 5V. 500 series resistors protect the inputs, allowing input signal levels several volts above the positive supply without phase reversal.

FEATURES and BENEFITS

  • Low Offset Voltage: 100 µV Max
  • Low Input Bias Current: 10 nA Max
  • Single-Supply Operation: 3.0 V to 30 V
  • Dual-Supply Operation: ±1.5 V to ±15 V
  • Low Supply Current: 300 µA/Amp Max
  • Unity Gain Stable
  • No Phase Reversal

Pin Configuration Diagram for OP777

Documentation

Title Content Type File Type
OP777/OP727/OP747: Precision Micropower Single Supply Operational Amplifier Data Sheet  (Rev D, 10/2011) (pdf, 194 kB) Data Sheets PDF
AN-573: OP07 Is Still Evolving  (pdf, 164 kB) Application Notes PDF
AN-649: Using the Analog Devices Active Filter Design Tool  (pdf, 5301 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
OpAmp Error Budget Calculator
An online tool to illustrate range, gain and accuracy issues in simple opamp buffers.
Amplifier Error Budget Analysis HTML
OP777 SPICE Macro-Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP777 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
OP777ARMZ Status: Production 8 ld MSOP 8 Ind Tube, 50 $1.34 $1.20 Y  Material Info PCN Purchase Sample
OP777ARMZ-REEL Status: Production 8 ld MSOP 8 Ind Reel, 3000 - $1.20 Y  Material Info PCN Purchase
OP777ARZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $1.34 $1.20 Y  Material Info PCN Purchase
OP777ARZ-REEL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.20 Y  Material Info PCN Purchase
OP777ARZ-REEL7 Status: Production 8 ld SOIC 8 Ind Reel, 1000 - $1.20 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

PRAOPAMP Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single 5 Lead SC70 (KS-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single 5-Lead SOT 23 (RJ-5) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single 8 Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RMZ Status: Production Dual 8-Lead MSOP (RM-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-2RZ Status: Production Dual 8-Lead SOIC (R-8) Eval Board $20.19 Yes -
EVAL-PRAOPAMP-4RUZ Status: Production Quad 14-Lead TSSOP (RU-14) $20.19 Yes -
EVAL-PRAOPAMP-4RZ Status: Production Quad 14-Lead SOIC (R-14) $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close