| Title | Content Type | File Type |
|---|---|---|
| OP162/OP262/OP462: 15 MHz Rail-to-Rail Operational Amplifiers Data Sheet (Rev H, 04/2013) (pdf, 949 kB) | Data Sheets | |
| AN-649: Using the Analog Devices Active Filter Design Tool (pdf, 5301 kB) | Application Notes | |
| AN-358: Noise and Operational Amplifier Circuits (pdf, 593 kB) | Application Notes | |
| AN-356: User's Guide to Applying and Measuring Operational Amplifier Specifications (pdf, 538 kB) | Application Notes | |
|
Single-Chip Digitally Controlled Data-Acquisition as Core of Reliable DWDM Communication Systems
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002) |
Analog Dialogue | HTML |
| When high performance and low power make the design, ADI converters make the difference. | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| What do I do with the "null pins" on the amplifier if I don't plan to use them? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| OP162/OP262/OP462 SPICE Macro-Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.