Reference Circuits & Solutions

REFERENCE CIRCUITS & SOLUTIONS — AD8691 : Low Noise, Low Cost Single, CMOS Rail-to-Rail Output Operational Amplifier

 
Power Reference Designs (1)
  • PRD1205: Quasi-Isolated Flyback  (pdf, 0)
    This is a 10V - 14 input isolated flyback converter which uses the ADP1621 controller and an AD8691 operational amplifier. The target application of this converter is for powering a portable media player from the accessory power outlet of an automobile.
Send Feedback X
content here.
content here.

Send Feedback

Close