| Title | Content Type | File Type |
|---|---|---|
| AD8663/AD8667/AD8669: Low Noise, Precision, 16 V, CMOS, Rail-to-Rail Operational Amplifiers Data Sheet (Rev C, 04/2013) (pdf, 1207 kB) | Data Sheets | |
| AN-849: Using Op Amps as Comparators (pdf, 117 kB) | Application Notes | |
| Printed Circuit Board Design (PCB) Issues (pdf) | Design Handbooks | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD8667 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.